目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EES-4T - Hardened ejector sleeve
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EES-4T Hardened ejector sleeve
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_4t/ees4t.prj},{NB=EES-4T- 6 x 100},{ARTNR=EPS-H 6,0X10,0X100},{IDNR=MIN},{TYP=EES-4T},{D1=6.0},{D2=10},{D3=16},{K=5},{B=6.3},{X=45},{R=0.5},{L=100},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI 90 Mn V Cr 8 Ku},{DUREZZA=Corpo 60+-2 HRC / Testa 45+-5 HRC},{LX=75,100,125,150,160,175,200,250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
[mm]
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
B
[mm]
X
[mm]
R
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EES-4T- 2 x 75
EPS-H 2,0X4,0X75
EES-4T
2.0
4
8
3
2.3
30
0.3
75
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 2 x 100
EPS-H 2,0X4,0X100
EES-4T
2.0
4
8
3
2.3
30
0.3
100
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 2 x 125
EPS-H 2,0X4,0X125
EES-4T
2.0
4
8
3
2.3
30
0.3
125
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 2 x 150
EPS-H 2,0X4,0X150
EES-4T
2.0
4
8
3
2.3
30
0.3
150
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 75
EPS-H 3,0X5,0X75
EES-4T
3.0
5
10
3
3.3
30
0.3
75
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 100
EPS-H 3,0X5,0X100
EES-4T
3.0
5
10
3
3.3
30
0.3
100
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 125
EPS-H 3,0X5,0X125
EES-4T
3.0
5
10
3
3.3
30
0.3
125
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 150
EPS-H 3,0X5,0X150
EES-4T
3.0
5
10
3
3.3
30
0.3
150
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 160
EPS-H 3,0X5,0X160
EES-4T
3.0
5
10
3
3.3
30
0.3
160
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 175
EPS-H 3,0X5,0X175
EES-4T
3.0
5
10
3
3.3
30
0.3
175
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 3 x 200
EPS-H 3,0X5,0X200
EES-4T
3.0
5
10
3
3.3
30
0.3
200
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 75
EPS-H 4,0X6,0X75
EES-4T
4.0
6
12
5
4.3
45
0.5
75
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 100
EPS-H 4,0X6,0X100
EES-4T
4.0
6
12
5
4.3
45
0.5
100
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 125
EPS-H 4,0X6,0X125
EES-4T
4.0
6
12
5
4.3
45
0.5
125
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 150
EPS-H 4,0X6,0X150
EES-4T
4.0
6
12
5
4.3
45
0.5
150
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 160
EPS-H 4,0X6,0X160
EES-4T
4.0
6
12
5
4.3
45
0.5
160
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 175
EPS-H 4,0X6,0X175
EES-4T
4.0
6
12
5
4.3
45
0.5
175
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 200
EPS-H 4,0X6,0X200
EES-4T
4.0
6
12
5
4.3
45
0.5
200
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 4 x 250
EPS-H 4,0X6,0X250
EES-4T
4.0
6
12
5
4.3
45
0.5
250
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 75
EPS-H 5,0X8,0X75
EES-4T
5.0
8
14
5
5.3
45
0.5
75
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 100
EPS-H 5,0X8,0X100
EES-4T
5.0
8
14
5
5.3
45
0.5
100
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 125
EPS-H 5,0X8,0X125
EES-4T
5.0
8
14
5
5.3
45
0.5
125
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 150
EPS-H 5,0X8,0X150
EES-4T
5.0
8
14
5
5.3
45
0.5
150
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 160
EPS-H 5,0X8,0X160
EES-4T
5.0
8
14
5
5.3
45
0.5
160
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
EES-4T- 5 x 175
EPS-H 5,0X8,0X175
EES-4T
5.0
8
14
5
5.3
45
0.5
175
Rettificato, lappato
UNI 90 Mn V Cr 8 Ku
Body 61+-1 HRC / Head 45+...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表