MAXH44BB - Double axes
Schneider Electric
Cartesian Robots
Double Axes
MAXH (with support axis)
Powered by
CAD模型選擇
{berger_lahr/5_linear_axes/double_axes/1_maxh/maxh4bb_asmtab.prj},{NB=MAXH44BBN1000A1NAxxxR0180N/5G/H2(00BMH1401PLE120520021A)},{P=Mehrachssysteme},{PF=angetriebene Achse mit Stützachse},{BG=110},{LA=Zahnriemen},{F=Kugelumlaufführung},{VU=264 mm},{HUB=1000},{HUBST=0},{E=A},{LW=1},{O=N},{AL=A},{HUBAL=0},{AS=R},{AA=180},{KS=ohne Kabelschlepp},{GMS=2},{G=PLE120},{RG=0},{RR=5},{M=BMH1401},{RM=0},{MA=2},{MO=1},{HB=A},{PPATH=maxh4bb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
P
Product
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
BG
Size (cross-section of section)
ⁿ/ₐ
LA
Carriage drive element
ⁿ/ₐ
F
Guide type
ⁿ/ₐ
VU
Feed per revolution
ⁿ/ₐ
KS
Power chain options
ⁿ/ₐ
MAXH44BBN1000A1NAxxxR0180...
Multi Axes Systems
double axes systems belt ...
110
Toothed belt
Ball bearing guide
264 mm
without power chain
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表