目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8009 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
01 - Raccords Clamp
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/01_raccords_clamp/8009.prj},{NB=bene_inox_680094-400},{REF=680094-400},{MAT=Inox 316 L},{FINITION=SF4},{DNP=4\" },{DN=101,6},{D=119.0},{L=7.9},{POIDS=0.51},{D1=76.100},{A=83.500},{E=2.850},{WEB=https://www.bene-inox.com},{TYPE=B},{LC=2.850},{DG=110.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
FINITION
ⁿ/ₐ
DNP
Pouce
ⁿ/ₐ
DN
[mm]
D
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680094-050
680094-050
Inox 316 L
SF4
1/4" à 3/4"
6.35 à 19.05
25.0
4.7
0.01
Béné Inox 680094-100
680094-100
Inox 316 L
SF4
1" à 1"1/2
25,4 à 38.1
50.5
6.4
0.08
Béné Inox 680094-200
680094-200
Inox 316 L
SF4
2"
50,8
64.0
6.4
0.14
Béné Inox 680094-250
680094-250
Inox 316 L
SF4
2" 1/2
63,5
77.5
6.4
0.20
Béné Inox 680094-300
680094-300
Inox 316 L
SF4
3"
76.2
91.0
6.4
0.29
Béné Inox 680094-400
680094-400
Inox 316 L
SF4
4"
101,6
119.0
7.9
0.51
Béné Inox 680091-050
680091-050
Inox 316 L
SF1
1/4" à 3/4"
6.35 à 19.05
25.0
4.7
0.01
Béné Inox 680091-100
680091-100
Inox 316 L
SF1
1" à 1"1/2
25,4 à 38.1
50.5
6.4
0.08
Béné Inox 680091-200
680091-200
Inox 316 L
SF1
2"
50,8
64.0
6.4
0.14
Béné Inox 680091-250
680091-250
Inox 316 L
SF1
2" 1/2
63,5
77.5
6.4
0.20
Béné Inox 680091-300
680091-300
Inox 316 L
SF1
3"
76.2
91.0
6.4
0.29
Béné Inox 680091-400
680091-400
Inox 316 L
SF1
4"
101,6
119.0
7.9
0.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表