目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Etriers supports de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/05_etriers/72111.prj},{NB=bene_inox_272111-600_ 0_0},{REF=272111-600},{MAT=Inox A2},{DN=600},{POUCES=24\"},{D=609.6},{F=M20},{L1=612.0},{L2=655},{L3=70},{ECROU1=0},{ECROU2=0},{POIDS=4.000},{CX=20},{H=16.000},{PPATH=72111/72111_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
POUCES
[pouces]
D
Ø tube
[mm]
F
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 272111-8
272111-8
Inox A2
8
1/4"
13.5
M6
14.0
32
16
0.020
Béné Inox 272111-10
272111-10
Inox A2
10
3/8''
17.2
M6
18.0
36
16
0.020
Béné Inox 272111-15
272111-15
Inox A2
15
1/2"
21.3
M6
22.0
40
18
0.030
Béné Inox 272111-20
272111-20
Inox A2
20
3/4"
26.9
M8
27.0
52
25
0.050
Béné Inox 272111-25
272111-25
Inox A2
25
1"
33.7
M8
34.0
60
25
0.060
Béné Inox 272111-32
272111-32
Inox A2
32
1"1/4
42.4
M8
43.0
68
25
0.070
Béné Inox 272111-40
272111-40
Inox A2
40
1"1/2
48.3
M8
49.0
70
28
0.070
Béné Inox 272111-50
272111-50
Inox A2
50
2''
60.3
M8
61.0
82
28
0.080
Béné Inox 272111-60
272111-60
Inox A2
60
2"1/4
70
M8
71.0
100
40
0.080
Béné Inox 272111-65
272111-65
Inox A2
65
2"1/2
76.1
M8
77.0
98
28
0.090
Béné Inox 272111-80
272111-80
Inox A2
80
3"
88.9
M8
89.0
110
28
0.110
Béné Inox 272111-90
272111-90
Inox A2
90
3"1/2
101.6
M10
102.0
153
50
0.170
Béné Inox 272111-100
272111-100
Inox A2
100
4''
114.3
M10
115.0
156
55
0.190
Béné Inox 272111-125
272111-125
Inox A2
125
5''
139.7
M10
140.0
185
70
0.220
Béné Inox 272111-150
272111-150
Inox A2
150
6"
168.3
M12
168.0
210
70
0.370
Béné Inox 272111-175
272111-175
Inox A2
175
7"
193.7
M12
195.0
228
65
0.580
Béné Inox 272111-200
272111-200
Inox A2
200
8"
219.1
M14
220.0
270
60
0.650
Béné Inox 272111-225
272111-225
Inox A2
225
9"
244
M4
245.0
289
60
0.730
Béné Inox 272111-250
272111-250
Inox A2
250
10"
273
M14
274.0
315
60
0.810
Béné Inox 272111-300
272111-300
Inox A2
300
12"
323.9
M16
324.0
369
60
1.270
Béné Inox 272111-350
272111-350
Inox A2
350
14"
355.6
M16
356.0
413
70
1.670
Béné Inox 272111-400
272111-400
Inox A2
400
16"
406.4
M16
408.0
465
70
2.500
Béné Inox 272111-450
272111-450
Inox A2
450
18"
457.2
M18
459.0
517
70
2.900
Béné Inox 272111-500
272111-500
Inox A2
500
20"
508
M18
510.0
565
70
3.500
Béné Inox 272111-600
272111-600
Inox A2
600
24"
609.6
M20
612.0
655
70
4.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表