目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63433 - 180° clamp bend - Ra = 0,8 μm - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
02 - Accessoires de tuyauterie CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/02_accessoires_de_tuyauterie_clam/63433.prj},{NB=bene_inox_663433-38},{REF=663433-38},{DN=38},{DNP=1\"1/2},{D1=35.5},{D2=50.5},{L1=104},{L2=139.5},{POIDS=0.44},{D3=43.500},{DN1=38.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
DN1
ⁿ/ₐ
Béné Inox 663433-25
663433-25
25
1"
22.5
50.5
74
118.0
0.31
25.000
Béné Inox 663433-38
663433-38
38
1"1/2
35.5
50.5
104
139.5
0.44
38.000
Béné Inox 663433-51
663433-51
51
2"
48.5
64.0
150
169.0
0.64
51.000
Béné Inox 663433-63
663433-63
63
2"1/2
60.5
77.5
180
190.5
1.00
63.500
Béné Inox 663433-76
663433-76
76
3"
72.9
91.0
190
201.2
1.64
76.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表