目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63427 - FKM gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63427.prj},{NB=bene_inox_963427-28_DIN / metrique},{REF=963427-28},{MAT=FKM / PTFE},{TYPE=DIN / metrique},{DN=25},{DEXT=28},{D1=50.5},{D2=26.0},{L=5.5},{A=43.500},{T2=2.800},{T4=1.100},{R4=0.400},{R5=1.200},{V=2.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DEXT
Øext.tube
[mm]
D1
[mm]
D2
[mm]
L
[mm]
Béné Inox 963427-15
963427-15
FKM / PTFE
ISO
15
21.3
50.5
18.1
5.5
Béné Inox 963427-20
963427-20
FKM / PTFE
ISO
20
26.9
50.5
23.7
5.5
Béné Inox 963427-2533
963427-2533
FKM / PTFE
ISO
25
33.7
50.5
30.5
5.5
Béné Inox 963427-32
963427-32
FKM / PTFE
ISO
32
42.4
50.5
39.2
5.5
Béné Inox 963427-40
963427-40
FKM / PTFE
ISO
40
48.3
64.0
45.1
5.5
Béné Inox 963427-50
963427-50
FKM / PTFE
ISO
50
60.3
77.5
56.3
5.5
Béné Inox 963427-65
963427-65
FKM / PTFE
ISO
65
76.1
91.0
72.5
5.5
Béné Inox 963427-80
963427-80
FKM / PTFE
ISO
80
88.9
106.0
84.9
5.5
Béné Inox 963427-100
963427-100
FKM / PTFE
ISO
100
114.3
130.0
110.3
5.5
Béné Inox 963427-125
963427-125
FKM / PTFE
ISO
125
139.7
155.0
133.7
5.5
Béné Inox 963427-150
963427-150
FKM / PTFE
ISO
150
168.3
183.0
162.3
5.5
Béné Inox 963427-200
963427-200
FKM / PTFE
ISO
200
219.1
233.5
211.1
5.5
Béné Inox 963427-28
963427-28
FKM / PTFE
DIN / metrique
25
28
50.5
26.0
5.5
Béné Inox 963427-34
963427-34
FKM / PTFE
DIN / metrique
32
34
50.5
32.0
5.5
Béné Inox 963427-41
963427-41
FKM / PTFE
DIN / metrique
40
40
50.5
38.0
5.5
Béné Inox 963427-52
963427-52
FKM / PTFE
DIN / metrique
50
52
64.0
50.0
5.5
Béné Inox 963427-70
963427-70
FKM / PTFE
DIN / metrique
65
70
91.0
66.0
5.5
Béné Inox 963427-85
963427-85
FKM / PTFE
DIN / metrique
80
85
106.0
81.0
5.5
Béné Inox 963427-104
963427-104
FKM / PTFE
DIN / metrique
100
104
119.0
100.0
5.5
Béné Inox 963427-129
963427-129
FKM / PTFE
DIN / metrique
125
129
155.0
125.0
5.5
Béné Inox 963427-154
963427-154
FKM / PTFE
DIN / metrique
150
154
183.0
150.0
5.5
Béné Inox 963427-25
963427-25
FKM / PTFE
SMS
25
25
50.5
22.5
5.5
Béné Inox 963427-38
963427-38
FKM / PTFE
SMS
38
38
50.5
35.5
5.5
Béné Inox 963427-51
963427-51
FKM / PTFE
SMS
51
51
64.0
48.5
5.5
Béné Inox 963427-63
963427-63
FKM / PTFE
SMS
63
63.5
77.5
60.5
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表