目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63421 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63421.prj},{NB=bene_inox_663421-80},{REF=663421-80},{MAT=Inox 316 L},{D=106.0},{L=6.0},{POIDS=0.50},{DT=85-88.9},{D1=88.900},{A=97.000},{E=2.850},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
POIDS
[Kg]
Béné Inox 663421-25
663421-25
Inox 316 L
25.0
4.5
0.02
Béné Inox 663421-34
663421-34
Inox 316 L
34.0
6.0
0.03
Béné Inox 663421-38
663421-38
Inox 316 L
50.5
6.0
0.08
Béné Inox 663421-51
663421-51
Inox 316 L
64.0
6.0
0.15
Béné Inox 663421-63
663421-63
Inox 316 L
77.5
6.0
0.23
Béné Inox 663421-76
663421-76
Inox 316 L
91.0
6.0
0.33
Béné Inox 663421-80
663421-80
Inox 316 L
106.0
6.0
0.50
Béné Inox 663421-104
663421-104
Inox 316 L
119.0
8.0
0.60
Béné Inox 663421-100
663421-100
Inox 316 L
130.0
8.0
0.73
Béné Inox 663421-125
663421-125
Inox 316 L
155.0
8.0
1.17
Béné Inox 663421-150
663421-150
Inox 316 L
183.0
11.0
1.60
Béné Inox 663421-200
663421-200
Inox 316 L
233.5
11.0
3.00
Béné Inox 663421-254
663421-254
Inox 316 L
268.5
11.0
5.20
Béné Inox 663421-304
663421-304
Inox 316 L
319.3
11.0
6.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表