目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63418.prj},{NB=bene_inox_263418-91},{REF=263418-91},{MAT=Inox 304},{D=91.0},{TUBE=70 - 76,1},{L=136},{PN=20},{POIDS=0,44},{PPATH=63418/63418_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
TUBE
Øtube
[mm]
L
[mm]
PN
[bar]
POIDS
[kg]
Béné Inox 263418-50
263418-50
Inox 304
50.5
21,3 - 42,4
91
20
0,26
Béné Inox 263418-64
263418-64
Inox 304
64.0
48,3 - 53
105
20
0,33
Béné Inox 263418-77
263418-77
Inox 304
77.5
60,3 - 63,5
124
20
0,39
Béné Inox 263418-91
263418-91
Inox 304
91.0
70 - 76,1
136
20
0,44
Béné Inox 263418-106
263418-106
Inox 304
106.0
85 - 88,9
156
15
0,45
Béné Inox 263418-119
263418-119
Inox 304
119.0
101,6- 104
172
15
0,56
Béné Inox 263418-130
263418-130
Inox 304
130.0
114,3
177
12
0,60
Béné Inox 263418-155
263418-155
Inox 304
155.0
129 - 139,7
215
12
1,05
Béné Inox 263418-183
263418-183
Inox 304
183.0
154- 168,3
247
7
1,25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表