目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61672 - High perfomance 90° filter with plain ends - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
09 - Accessoires de Robinetterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/09_accessoires_de_robinetterie_sms/61672.prj},{NB=bene_inox_261672-104-1},{REF=261672-104-1},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=104.0},{D2=178},{D3=140},{L1=438},{L2=123},{L3=315},{POIDS=8.5},{F=123.000},{INFOS=INFOTEXTE},{DINT=100.000},{VERS=11.000},{DN1=110.000},{A1=142.000},{F1=160x1/4\"},{F2=11.000},{L22=0.000},{WEB=https://www.bene-inox.com},{PPATH=61672/61672_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 261672-25-1
261672-25-1
Inox 304
25
1"
25.0
112
70
311
77
214
3.1
Béné Inox 261672-38-1
261672-38-1
Inox 304
38
1"1/2
38.0
112
70
311
77
214
3.1
Béné Inox 261672-51-1
261672-51-1
Inox 304
51
2"
51.0
112
70
311
77
214
3.1
Béné Inox 261672-63-1
261672-63-1
Inox 304
63
2"1/2
63.5
148
114
349
102
242
5.5
Béné Inox 261672-76-1
261672-76-1
Inox 304
76
3"
76.1
148
114
349
102
242
5.5
Béné Inox 261672-104-1
261672-104-1
Inox 304
104
4"
104.0
178
140
438
123
315
8.5
Béné Inox 661672-25-1
661672-25-1
Inox 316 L
25
1"
25.0
112
70
311
77
214
3.1
Béné Inox 661672-38-1
661672-38-1
Inox 316 L
38
1"1/2
38.0
112
70
311
77
214
3.1
Béné Inox 661672-51-1
661672-51-1
Inox 316 L
51
2"
51.0
112
70
311
77
214
3.1
Béné Inox 661672-63-1
661672-63-1
Inox 316 L
63
2"1/2
63.5
148
114
349
102
242
5.5
Béné Inox 661672-76-1
661672-76-1
Inox 316 L
76
3"
76.1
148
114
349
102
242
5.5
Béné Inox 661672-104-1
661672-104-1
Inox 316 L
104
4"
104.0
178
140
438
123
315
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表