目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
01 - Raccords SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/01_raccords_sms/61112.prj},{NB=bene_inox_261112-104},{REF=261112-104},{MAT=Inox 304},{DN=104},{DNP=4\"},{D1=104.0},{D2=100},{F=125x4F\"},{L=30},{POIDS=1},{E=2.000},{A=20.000},{B=104.000},{C=116.000},{DF=125.000},{R=3.000},{VERS=6.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 261112-25
261112-25
Inox 304
25
1"
25.0
22,5
40x1/6"
19
0
Béné Inox 261112-38
261112-38
Inox 304
38
1"1/2
38.0
35,5
60x1/6"
23
0
Béné Inox 261112-51
261112-51
Inox 304
51
2"
51.0
48,5
70x1/6"
23
0
Béné Inox 261112-63
261112-63
Inox 304
63
2"1/2
63.5
60,5
85x1/6"
27
0
Béné Inox 261112-76
261112-76
Inox 304
76
3"
76.1
72,9
98x1/6"
27
0
Béné Inox 261112-104
261112-104
Inox 304
104
4"
104.0
100
125x4F"
30
1
Béné Inox 661112-25
661112-25
Inox 316 L
25
1"
25.0
22,5
40x1/6"
19
0
Béné Inox 661112-38
661112-38
Inox 316 L
38
1"1/2
38.0
35,5
60x1/6"
23
0
Béné Inox 661112-51
661112-51
Inox 316 L
51
2"
51.0
48,5
70x1/6"
23
0
Béné Inox 661112-63
661112-63
Inox 316 L
63
2"1/2
63.5
60,5
85x1/6"
27
0
Béné Inox 661112-76
661112-76
Inox 316 L
76
3"
76.1
72,9
98x1/6"
27
0
Béné Inox 661112-104
661112-104
Inox 316 L
104
4"
104.0
100
125x4F"
30
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表