目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK10 in stainless steel - Locking assemblies self-centering ''BK 10''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk10ss_asmtab.prj},{NB=BKSS010010017},{DXD=10 x 17},{D=10.000},{DD=17},{CNSORDERNO=BKSS010010017},{L=22},{L1=18.5},{SW=18},{MT=18},{THREAD=M15x1},{MS=19},{KG=0.03},{SD=15},{P=1.000},{PPATH=locking_assemblies_bk10ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L
[mm]
L1
[mm]
SW
[mm]
MT
Torque
[Nm]
THREAD
Thread type
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BKSS010004008
4 x 8
BKSS010004008
15
12.5
8
3
M6x0,5
4
0.01
BKSS010005010
5 x 10
BKSS010005010
15
12.5
10
4
M8x0,5
5
0.01
BKSS010006010
6 x 10
BKSS010006010
15
12.5
10
7
M8x0,5
8
0.01
BKSS010635010
6,35 x 10
BKSS010635010
15
12.5
10
7
M8x0,5
8
0.01
BKSS010007012
7 x 12
BKSS010007012
15
12.0
12
8
M10x0,75
9
0.01
BKSS010008014
8 x 14
BKSS010008014
22
19.0
16
14
M12x1
15
0.02
BKSS010009014
9 x 14
BKSS010009014
22
19.0
16
14
M12x1
15
0.02
BKSS010953014
9,53 x 14
BKSS010953014
22
19.0
16
14
M12x1
15
0.02
BKSS010010017
10 x 17
BKSS010010017
22
18.5
18
18
M15x1
19
0.03
BKSS010011017
11 x 17
BKSS010011017
22
18.5
18
18
M15x1
19
0.03
BKSS010012017
12 x 17
BKSS010012017
22
18.5
18
18
M15x1
19
0.03
BKSS010014020
14 x 20
BKSS010014020
28
23.0
20
24
M17x1
25
0.04
BKSS010015020
15 x 20
BKSS010015020
28
23.0
20
24
M17x1
25
0.04
BKSS010158023
15,88 x 23
BKSS010158023
28
23.0
26
26
M20x1
27
0.05
BKSS010016023
16 x 23
BKSS010016023
28
23.0
26
26
M20x1
27
0.05
BKSS010017025
17 x 23
BKSS010017025
28
23.0
26
26
M20x1
27
0.05
BKSS010019025
19 x 25
BKSS010019025
28
23.0
27
29
M22x1
30
0.05
BKSS010020028
20 x 28
BKSS010020028
28
23.0
30
31
M25x1
32
0.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表