目錄: ATEK Drive Solutions - Gears & Motors
Created: 22.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ATEK Drive Solutions - Gears & Motors
Type L - Mini Gearboxes
ATEK Drive Solutions - Gears & Motors
Mini Gearboxes
Powered by
CAD模型選擇
{atek/0_lightweight_gearbox/1_typ_l_asmtab.prj},{NB=L0351:1A0-1.1-3000/0000(3000)},{TYP=L},{GR=035},{UB=1:1},{BA=A0},{BS=1},{EB=1},{N1=3000},{AF=0000},{INFO=PDF (Online)},{A=35},{L1=23.000},{L1L=23.000},{L2=43.000},{L3=15.000},{L4=10.000},{L5=25.000},{GRID=35.000},{D1=64.000},{D2=22.000},{D3=10.000},{D4=6.000},{D=6.000},{DA=10.000},{L=15.000},{V=0.200},{X=2.000},{Y=2.500},{Z=10.000},{T=0.900},{DR=M3},{DRD=3.000},{DRM=M3},{DRMD=3.000},{E=59.000},{O=0.000},{P=22.000},{S1=1.500},{T1=0.900},{S2=2.500},{R=0.600},{MGRD=3.000},{MGRL=8.000},{MVD=3.000},{MVL=5.000},{KDM=2.459},{RASTER=28.500},{PPATH=../0_lightweight_gearbox/assemblies/1_typ_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
Gearbox type
ⁿ/ₐ
GR
Housing-Edge length
ⁿ/ₐ
N2
Low-speed shaft
[1/min]
P1N
permissible rated input power
[kW]
T2N
permissible rated output torque
[Nm]
P1NT
The thermal nominal power ratings
[kW]
T2MAX
max. permissible output torque
[Nm]
MM
Moments of Inertia
[kgcm^2]
CNSMASS
Getriebemasse
[g]
ATEK L 035 1:1 A0-1 1-300...
L 035 1:1 A0-1 1-3000/000...
L
035
3000.0
0.661
2.000
0.350
8
upon request
230.0
ATEK L 045 1:1 A0-1 1-300...
L 045 1:1 A0-1 1-3000/000...
L
045
3000.0
1.323
4.000
0.600
16
upon request
510.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表