Nederlands
English
IEC-Ex ATEX gland RNC-316 ISO, EPDM, Stainless steel AISI-316 - ATEX cable glands
Anamet Europe
IEC Atex Cable glands
IEC-Ex ATEX cable glands Stainless steel AISI-316
Powered by
CAD模型選擇
{anamet_europe/6_cable_glands/6b_atex_cable_glands_ss_316/fam_27_gland_male_iso_atex_rnc_ss316.prj},{NB=297.830.9},{CNSORDERNO=297.830.9},{T=M40 x 1,5},{T2=NPT 1.1/4\"},{T3=M45 x 0,75},{ID=24 - 27},{A=79},{B=15},{CSW=50},{C=55.0},{LC=10.0},{FSW=48},{F=53.0},{LF=9.0},{D=47},{LD1=38},{LD2=22},{L1=8.5},{L2=17},{CNSQUANTITY=2},{WEIGHT=21.60},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=40.000},{KDM=38.160},{ID1=25.5},{NDM2=42.164},{KDM2=39.137},{NDM3=45.000},{KDM3=44.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
D
Diameter
[mm]
LD1
Length
[mm]
LD2
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
297.812.9
297.812.9
M20 x 1,5
5,5 - 8
63
15
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.813.9
297.813.9
M20 x 1,5
8 - 10,5
63
15
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.814.9
297.814.9
M20 x 1,5
10,5 - 13
63
15
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Stainless steel AISI-316
297.815.9
297.815.9
M25 x 1,5
10,5 - 13
63
15
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.818.9
297.818.9
M25 x 1,5
13- 15,5
63
15
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.819.9
297.819.9
M25 x 1,5
15,5 - 18
63
15
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Stainless steel AISI-316
297.823.9
297.823.9
M32 x 1,5
15 - 18
76
15
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.824.9
297.824.9
M32 x 1,5
18 - 21
76
15
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.825.9
297.825.9
M32 x 1,5
21 - 24
76
15
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Stainless steel AISI-316
297.829.9
297.829.9
M40 x 1,5
21 - 24
79
15
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.830.9
297.830.9
M40 x 1,5
24 - 27
79
15
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.831.9
297.831.9
M40 x 1,5
27 - 30
79
15
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Stainless steel AISI-316
297.843.9
297.843.9
M50 x 1,5
30 - 33
79
15
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Stainless steel AISI-316
297.844.9
297.844.9
M50 x 1,5
33 - 36
79
15
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Stainless steel AISI-316
297.851.9
297.851.9
M63 x 1,5
36 - 39
80
15
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.852.9
297.852.9
M63 x 1,5
39 - 42
80
15
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.853.9
297.853.9
M63 x 1,5
42 - 45
80
15
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Stainless steel AISI-316
297.854.9
297.854.9
M75 x 1,5
45 - 48
91
15
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.855.9
297.855.9
M75 x 1,5
48 - 51
91
15
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.856.9
297.856.9
M75 x 1,5
51 - 54
91
15
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Stainless steel AISI-316
297.857.9
297.857.9
M90 x 2
54 - 58
103
20
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Stainless steel AISI-316
297.858.9
297.858.9
M90 x 2
58 - 62
103
20
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表