Nederlands
English
IEC-Ex ATEX gland RNC NPT, EPDM, nickel plated brass - ATEX cable glands
Anamet Europe
IEC Atex Cable glands
IEC-Ex ATEX cable glands nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/6_cable_glands/6a_atex_cable_glands_npb/fam_27_gland_male_npt_atex_rnc.prj},{NB=297.930.0},{CNSORDERNO=297.930.0},{T=NPT 1.1/4\"},{T2=NPT 1.1/4\"},{T3=M45 x 0,75},{ID=24 - 27},{A=86},{B=22},{CSW=50},{C=55.0},{LC=10.0},{FSW=48},{F=53.0},{LF=9.0},{D=47},{LD1=38},{LD2=22},{L1=8.5},{L2=17},{CNSQUANTITY=2},{WEIGHT=21.60},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=42.164},{KDM=39.137},{ID1=25.5},{NDM2=42.164},{KDM2=39.137},{NDM3=45.000},{KDM3=44.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
D
Diameter
[mm]
LD1
Length
[mm]
LD2
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
297.912.0
297.912.0
NPT 1/2"
5,5 - 8
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
297.913.0
297.913.0
NPT 1/2"
8 - 10,5
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
297.914.0
297.914.0
NPT 1/2"
10,5 - 13
66
18
32
35.0
8.0
30
33.0
6.0
28
28
18
7.0
13
10
1.74
0.174
Nickel plated brass
297.915.0
297.915.0
NPT 3/4"
10,5 - 13
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
297.918.0
297.918.0
NPT 3/4"
13 - 15,5
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
297.919.0
297.919.0
NPT 3/4"
15,5 - 18
66
18
36
39.0
8.0
35
38.0
7.0
33
28
18
6.5
13
5
4.10
0.205
Nickel plated brass
297.923.0
297.923.0
NPT 1"
15 - 18
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
297.924.0
297.924.0
NPT 1"
18 - 21
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
297.925.0
297.925.0
NPT 1"
21 - 23,5
83
22
45
49.0
10.0
42
47.0
8.0
40
36
22
8.5
17
5
7.10
0.355
Nickel plated brass
297.929.0
297.929.0
NPT 1.1/4"
21 - 24
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
297.930.0
297.930.0
NPT 1.1/4"
24 - 27
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
297.931.0
297.931.0
NPT 1.1/4"
27 - 30
86
22
50
55.0
10.0
48
53.0
9.0
47
38
22
8.5
17
2
21.60
0.432
Nickel plated brass
297.943.0
297.943.0
NPT 1.1/2"
30 - 33
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Nickel plated brass
297.944.0
297.944.0
NPT 1.1/2"
33 - 36
88
24
57
62.0
10.0
55
60.0
9.0
54
38
22
8.5
17
2
28.40
0.568
Nickel plated brass
297.951.0
297.951.0
NPT 2"
36 - 39
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
297.952.0
297.952.0
NPT 2"
39 - 42
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
297.953.0
297.953.0
NPT 2"
42 - 45
89
24
68
74.0
10.0
68
74.0
9.0
67
39
23
8.5
17
2
39.20
0.784
Nickel plated brass
297.954.0
297.954.0
NPT 2.1/2"
45 - 48
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
297.955.0
297.955.0
NPT 2.1/2"
48 - 51
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
297.956.0
297.956.0
NPT 2.1/2"
51 - 54
104
28
80
88.0
10.0
80
86.0
9.0
80
50
34
8.5
28
1
112.40
1.124
Nickel plated brass
297.957.0
297.957.0
NPT 3"
54 - 58
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Nickel plated brass
297.958.0
297.958.0
NPT 3"
58 - 62
111
28
102
109.0
15.0
100
107.0
10.0
100
58
42
7.5
28
1
223.50
2.235
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表