Nederlands
English
Anaconda Multitite FCE black - Anaconda Multitite FCE black
Anamet Europe
Multitite conduit systems
Multitite conduit
Powered by
CAD模型選擇
{anamet_europe/4_multitite_conduit_system/4a_multitite_conduit/fam_12_fce_black.prj},{NB=371.020.1},{ST=20 mm},{VP=Kleine},{COL=Schwarz},{ID=17.0},{AD=22.7},{SB=55},{DB=80},{WEIGHT=0.49},{IS=Galvanised steel},{MAN=PVC},{TMIN=-20},{TMAX=80},{TKURZ=90},{DF=1250},{SF=6},{ZF=1000},{DS=IP 67},{OIB=4},{UVB=4},{BAC=6380213},{SNR=83071000},{INFO=PDF Info},{VERS=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
ST
Size
[mm]
COL
Color
ⁿ/ₐ
A
Length
[m]
ID
Inside diameter
[mm]
AD
Outside diameter
[mm]
SB
Static bending radius
[mm]
DB
Dynamic bending radius
[mm]
WEIGHT
Weight
[kg/m]
CNSMASSEXACT
Weight
[kg]
IS
Inside Hose
ⁿ/ₐ
371.010.2
371.010.2
10 mm
Black
25
7.0
10.0
30
40
0.10
2.50
Galvanised steel
371.012.2
371.012.2
12 mm
Black
25
10.0
14.0
37
50
0.18
4.50
Galvanised steel
371.016.1
371.016.1
16 mm
Black
10
13.0
18.2
45
60
0.38
3.80
Galvanised steel
371.020.1
371.020.1
20 mm
Black
10
17.0
22.7
55
80
0.49
4.90
Galvanised steel
371.025.1
371.025.1
25 mm
Black
10
21.2
27.2
70
100
0.62
6.20
Galvanised steel
371.032.1
371.032.1
32 mm
Black
10
28.1
35.2
95
125
0.82
8.20
Galvanised steel
371.040.1
371.040.1
40 mm
Black
10
37.7
45.0
115
160
0.75
7.50
Galvanised steel
371.050.1
371.050.1
50 mm
Black
10
48.4
56.0
135
190
1.10
11.00
Galvanised steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表