Nederlands
English
ISO EMC cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_8_emc_ksv_iso_cu_zn.prj},{NB=812.617.1},{CNSORDERNO=812.617.1},{T=M20x1.5},{ST=3/8''},{ID=6 - 10.2},{A=57},{B=12},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=22},{F=24.5},{LF=3.5},{G=12.0},{CNSQUANTITY=25},{WEIGHT=9.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{KBALG=[6:10.2]},{ID1=10.2},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=20.40},{GEWDY=19.06}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.615.2
812.615.2
M16x1.5
5/16''
4 - 8
57
12
26
29.0
12.9
5.2
24
27
6.3
18
20.1
3.5
11.5
25
6.0
1.500
Nickel plated brass
812.616.1
812.616.1
M16x1.5
3/8''
4 - 8
57
12
26
29.0
12.9
5.2
24
27
6.3
18
20.1
3.5
11.5
25
7.8
1.950
Nickel plated brass
812.617.1
812.617.1
M20x1.5
3/8''
6 - 10.2
57
12
26
29.0
12.9
5.2
24
27
6.3
22
24.5
3.5
12.0
25
9.5
2.375
Nickel plated brass
812.620.1
812.620.1
M20x1.5
1/2''
6 - 12
59
12
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
25
9.7
2.425
Nickel plated brass
812.622.1
812.622.1
M25x1.5
1/2''
10 - 13.9
62
12
29
32.7
14.0
6.0
27
30
7.6
27
29.8
4.0
13.0
25
11.7
2.925
Nickel plated brass
812.628.1
812.628.1
M32x1.5
3/4''
13 - 18
70
15
35
38.7
14.2
6.7
33
37
8.2
34
37.7
4.0
16.0
25
19.6
4.900
Nickel plated brass
812.635.1
812.635.1
M40x1.5
1''
18 - 23.8
83
15
45
50.0
16.0
6.2
43
48
9.0
43
48.5
5.0
20.0
10
35.4
3.540
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表