Nederlands
English
PG straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_3_ul_csa_pg_cu_zn.prj},{NB=810.011.1},{CNSORDERNO=810.011.1},{T=Pg 11},{ST=3/8\"},{T1=24.000},{ID=10.2},{A=35},{B=12},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27.0},{LE=4.0},{CNSQUANTITY=50},{WEIGHT=5.6},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=18.600},{GEWY=17.260},{GEWT=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
810.007.1
810.007.1
Pg 7
1/4"
5.2
33
10
22
24.5
12.9
5.2
20
22.1
4.0
50
3.0
1.500
Nickel plated brass
810.009.1
810.009.1
Pg 9
5/16"
8.3
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
4.8
2.400
Nickel plated brass
810.012.1
810.012.1
Pg 11
5/16"
8.3
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
5.6
2.800
Nickel plated brass
810.014.1
810.014.1
Pg 13.5
5/16"
8.3
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
5.6
2.800
Nickel plated brass
810.010.1
810.010.1
Pg 9
3/8"
10.2
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
4.8
2.400
Nickel plated brass
810.011.1
810.011.1
Pg 11
3/8"
10.2
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
5.6
2.800
Nickel plated brass
810.013.1
810.013.1
Pg 13.5
3/8"
10.2
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
5.6
2.800
Nickel plated brass
810.016.1
810.016.1
Pg 16
1/2"
13.9
37
13
29
32.7
14.0
6.0
27
30.5
4.2
50
6.3
3.150
Nickel plated brass
810.021.1
810.021.1
Pg 21
3/4"
18.5
40
15
35
38.7
14.2
6.7
33
37.5
4.0
25
8.4
2.100
Nickel plated brass
810.029.1
810.029.1
Pg 29
1"
23.8
46
15
45
50.0
16.0
6.2
43
49.0
6.2
10
25.0
2.500
Nickel plated brass
810.036.1
810.036.1
Pg 36
1.1/4"
31.8
52
16
54
60.0
19.5
8.6
52
59.0
6.2
5
34.6
1.730
Nickel plated brass
810.042.1
810.042.1
Pg 42
1.1/2"
36.8
56
18
63
69.2
24.1
10.1
60
67.2
6.7
5
47.2
2.360
Nickel plated brass
810.048.1
810.048.1
Pg 48
2"
47.8
66
20
77
85.0
30.2
16.2
74
81.8
6.0
4
72.0
2.880
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表