Nederlands
English
ISO straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_3_ul_csa_iso_cu_zn.prj},{NB=812.025.1},{CNSORDERNO=812.025.1},{T=M25x1.5},{ST=3/4\"},{T1=33.000},{ID=18.5},{A=40},{B=15},{CSW=35},{C=38.7},{LC=14.2},{LC1=6.7},{ESW=33},{E=37.5},{LE=4.0},{CNSQUANTITY=25},{WEIGHT=7.9},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=25},{GEWZ=1.500},{GEWT=33.000},{VERS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
812.012.1
812.012.1
M12x1.5
1/4"
5.2
33
10
22
24.5
12.9
5.2
20
22.1
4.0
50
4.8
2.400
Nickel plated brass
812.015.1
812.015.1
M16x1.5
5/16"
8.3
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
4.8
2.400
Nickel plated brass
812.014.1
812.014.1
M20x1.5
5/16"
8.3
36
13
26
29.0
12.9
5.2
24
27.0
4.0
50
5.1
2.550
Nickel plated brass
812.016.1
812.016.1
M16x1.5
3/8"
10.2
35
12
26
29.0
12.9
5.2
24
27.0
4.0
50
4.8
2.400
Nickel plated brass
812.017.1
812.017.1
M20x1.5
3/8"
10.2
36
13
26
29.0
12.9
5.2
24
27.0
4.0
50
5.1
2.550
Nickel plated brass
812.020.1
812.020.1
M20x1.5
1/2"
13.9
37
13
29
32.7
14.0
6.0
27
30.5
4.2
50
5.9
2.950
Nickel plated brass
812.025.1
812.025.1
M25x1.5
3/4"
18.5
40
15
35
38.7
14.2
6.7
33
37.5
4.0
25
7.9
1.975
Nickel plated brass
812.032.1
812.032.1
M32x1.5
1"
23.8
46
15
45
50.0
16.0
6.2
43
49.0
6.2
10
17.5
1.750
Nickel plated brass
812.040.1
812.040.1
M40x1.5
1.1/4"
31.8
52
16
54
60.0
19.5
8.6
52
59.0
6.2
5
27.9
1.395
Nickel plated brass
812.050.1
812.050.1
M50x1.5
1.1/2"
36.8
56
18
63
69.2
24.1
10.1
60
67.2
6.7
5
42.3
2.115
Nickel plated brass
812.063.1
812.063.1
M63x1.5
2"
47.8
66
20
77
85.0
30.2
16.2
74
81.8
6.0
4
73.5
2.940
Nickel plated brass
812.075.1
812.075.1
M75x1.5
2.1/2"
59.0
72
24
95
103.5
32.0
18.0
90
100.0
9.0
4
134.4
5.376
Nickel plated brass
812.090.1
812.090.1
M90x2
3"
73.5
80
28
110
121.0
34.0
20.0
105
117.0
9.0
2
172.8
3.456
Nickel plated brass
812.105.1
812.105.1
M105x2
4"
94.0
92
32
145
155.5
39.0
15.0
135
141.0
17.0
2
300.0
6.000
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表