目錄: Amphenol FCi
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
89898, 91615, 91618 - Surface Mount, Receptacle
Amphenol FCi
Board to Board Connectors
2.54mm Board to Board Signal
Dubox® 2.54mm
Powered by
CAD模型選擇
{amphenolfci/btb/2_54_mm/dubox_btb/89898_91615_91618_asmtab.prj},{NB=89898-302ALF},{SERIES=89898},{HD=No Hold Downs},{PLOPT=3},{N=02},{PAOPT=A},{MAT=},{MAOPT=},{PITCH=2.54},{LF=LF - Lead Free},{PPATH=89898_parts/89898_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
HD
Hold Downs
ⁿ/ₐ
LF
Lead Free Option
ⁿ/ₐ
89898-302ALF
89898-302ALF
No Hold Downs
LF - Lead Free
91615-303LF
91615-303LF
External Hold Downs
LF - Lead Free
91618-306LF
91618-306LF
Internal Hold Downs
LF - Lead Free
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表