目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7800APA - Adapter plate, aluminium
AMF - ANDREAS MAIER Fellbach
Vacuum clamping systems
Powered by
CAD模型選擇
{amf/vsp/amf7800apa.prj},{NB=AMF374892},{BESTNR=374892},{A=398},{B=298},{H=10},{GEW=3300},{VERS=30},{SVERS=0},{L11=125.000},{B11=175.000},{LSB=143.500},{BSB=193.500},{XL=21},{YB=29},{CTN=84662020},{EAN=4020772374891},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
A
[mm]
B
[mm]
H
Material thickness+/-0,1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
375097
375097
150
150
10
600
84662020
4020772375096
yes
no
14.06.2023
yes
374876
374876
198
298
10
1600
84662020
4020772374877
yes
no
14.06.2023
yes
374892
374892
398
298
10
3300
84662020
4020772374891
yes
no
14.06.2023
yes
374900
374900
398
398
10
4400
84662020
4020772374907
yes
no
14.06.2023
yes
374918
374918
598
398
10
6600
84662020
4020772374914
yes
no
14.06.2023
yes
563567
563567
798
598
10
12800
84662020
4020772401139
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表