目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6890C - Clamping screw
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Accessories
Powered by
CAD模型選擇
{amf/scsp/997_zubehoer/amf6890c_assmtab.prj},{NB=AMF565898_19.5},{BESTNR=565898},{GR=1},{PDF=PDF},{VERSAS=530},{SCH=M5x30},{USC=1},{L=38},{L3=16 - 23},{L3VB=19.5},{L3N=16.0},{L3X=23.0},{GEW=13},{CTN=73181582},{EAN=4020772536411},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6890c_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
SCH
Screw DIN 933
ⁿ/ₐ
USC
U-Washer
ⁿ/ₐ
L
[mm]
L3
[mm]
L3N
L3 min.
[mm]
L3X
L3 max.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
565898
565898
1
M5x30
1
38
16 - 23
16.0
23.0
13
73181582
4020772536411
yes
no
14.06.2023
yes
565899
565899
2
M6x35
2
45
18.5 - 26.5
18.5
25.5
22
73181582
4020772536428
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表