目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6843NI - Angle base, solid
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf6843ni.prj},{NB=AMF95158},{BESTNR=95158},{GR=2},{PDF=PDF},{A=60},{B=11.0},{C=18},{D=6.7},{F=40},{H=24},{I=40},{K=16.2},{L=5},{M=40},{GEW=160},{VERS=3},{CTN=84662020},{EAN=4020772095154},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
F
[mm]
H
[mm]
I
[mm]
K
Diameter
[mm]
L
[mm]
M
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
95091
95091
0
30
9.0
16
4.5
30
13
23
10.2
3
18
35
84662020
4020772095093
yes
no
14.06.2023
yes
see print and online medi...
95158
95158
2
60
11.0
18
6.7
40
24
40
16.2
5
40
160
84662020
4020772095154
yes
no
14.06.2023
yes
see print and online medi...
95174
95174
3
65
14.5
19
6.7
44
33
50
20.2
6
41
235
84662020
4020772095178
yes
no
14.06.2023
yes
see print and online medi...
95190
95190
5
70
17.0
32
9.0
60
37
60
24.2
8
45
450
84662020
4020772095192
yes
no
14.06.2023
yes
see print and online medi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表