目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6830NIT - Horizontal acting toggle clamp with horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD模型選擇
{amf/scsp/906_niro/amf6830nit_assmtab.prj},{NB=AMF558171_0_9.2},{BESTNR=558171},{GR=1},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{F1=0.80},{F2=1.1},{AS=M5 x 30},{VERSAS=530},{GEW=105},{WB=0},{ALPHA=90},{A=5},{B=42},{C=13.3 - 14.7},{D=5.2},{D1=-},{E=18.5},{VB=9.2},{F=8.0},{H=19.0},{H1=30.0},{H2=49},{HWMIN=-4.0},{HWMAX=2.0},{I=10.0},{K=5.5},{L=-},{L1=120},{M=18 - 21.5},{M1=-},{N=34.0},{P=34.0},{CTN=84662020},{EAN=4020772019211},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6830ni_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
ALPHA
Angle ALPHA (α)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
558170
558170
0
black
0.25
0.4
M4 x 25
35
90
4
28
11.5 - 15.5
4.6
-
9.0
5.5
14.5
23.0
34
-5.0
0.6
7.5
6.3
-
79
16.0
-
25.0
25.5
84662020
4020772019204
yes
no
14.06.2023
yes
558171
558171
1
black
0.80
1.1
M5 x 30
105
90
5
42
13.3 - 14.7
5.2
-
18.5
8.0
19.0
30.0
49
-4.0
2.0
10.0
5.5
-
120
18 - 21.5
-
34.0
34.0
84662020
4020772019211
yes
no
14.06.2023
yes
558172
558172
2
black
1.00
1.2
M6 x 35
185
90
6
64
26.0
5.6
5.6
32.0
16.0
24.0
45.0
68
-1.6
5.0
13.2
6.0
12.7
162
19.5 - 29.5
28.5
42.0
38.0
84662020
4020772019228
yes
no
14.06.2023
yes
558173
558173
3
black
1.80
2.5
M8 x 45
320
90
8
73
25.7
6.5
5.1
38.0
14.0
32.0
48.5
86
-2.0
9.0
15.0
7.0
13
206
22 - 31.8
31.6
44.5
50.0
84662020
4020772019235
yes
no
14.06.2023
yes
558174
558174
4
black
2.00
3.0
M8 x 65
700
90
10
113
41.0
8.5
8.5
63.0
27.0
45.0
75.0
126
-4.0
24.0
20.0
8.0
20.5
287
29 - 43
43
58.0
57.0
84662020
4020772019242
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表