目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6842G - Heavy push-pull type toggle clamp
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/903_schubst/amf6842g_assmtab.prj},{NB=AMF557561_0_40},{BESTNR=557561},{GR=5},{VGRIF=4},{PDF=PDF},{HANDGRIFF=gruen},{VERSCLR=5},{F1=10},{F2=10},{AS=M12x50},{VERSA=1250},{GEW=1115},{A=16},{BMIN=58},{BMAX=98},{C=41},{D=8.5},{E=50},{H=38},{H1=137},{HUB=0},{HUBMAX=40},{HWMIN=30},{HWMAX=50},{HW=40},{K=45},{L1=174},{L2=156},{MMIN=41},{MMAX=50},{N=71},{P=121},{CTN=84662020},{EAN=4020772010805},{B2=53.000},{PPATH=amf6842_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
Diameter
[mm]
BMIN
[mm]
BMAX
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
H1
[mm]
HUBMAX
[mm]
HWMIN
[mm]
HWMAX
[mm]
K
[mm]
L1
[mm]
L2
[mm]
MMIN
[mm]
MMAX
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557561
557561
5
green
10
10
M12x50
1115
16
58
98
41
8.5
50
38
137
40
30
50
45
174
156
41
50
71
121
84662020
4020772010805
yes
no
14.06.2023
yes
557562
557562
7
green
25
25
M12x50
2840
22
55
105
70
11.0
50
55
179
50
30
50
45
218
192
57
65
93
158
84662020
4020772011376
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表