目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 149T - Door hinge, short
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Accessories
Powered by
CAD模型選擇
{amf/schl/122_zubehoer/amf149t_assmtab.prj},{NB=AMF11403},{BESTNR=11403},{GR=M16},{A=27},{B=35},{C=21},{D=12},{D1=21},{L=79},{M=M16},{R=52-68},{GEW=294},{CTN=83024110},{EAN=4020772011406},{VERS=1},{RMIN=52},{RMAX=68},{PPATH=amf149t_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L
[mm]
M
[mm]
R
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
11403
11403
M16
27
35
21
12
21
79
M16
52-68
294
83024110
4020772011406
yes
no
14.06.2023
yes
11429
11429
M20
30
41
21
14
25
92
M20
57-79
472
83024110
4020772011420
yes
no
14.06.2023
yes
11445
11445
M24
35
47
25
17
30
106
M24
66-80
727
83024110
4020772011444
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表