目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 147 - Sliding bolt, zinc-plated, for installation by drilling
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Striking boxes for sliding bolds
Powered by
CAD模型選擇
{amf/schl/106_gegen/amf147_assmtab.prj},{NB=AMF18655},{BESTNR=18655},{GR=30},{A=30},{C=172},{GEW=900},{CTN=83014019},{EAN=4020772018658},{VERSGK=3045},{VERSSBL=30},{PPATH=amf147_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
for case width
[mm]
A
[mm]
C
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
18655
18655
30
30
172
900
83014019
4020772018658
yes
no
14.06.2023
yes
14894
14894
40
40
173
1010
83014019
4020772014896
yes
no
14.06.2023
yes
14902
14902
50
50
173
1360
83014019
4020772014902
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表