目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6383ZEK - Centring clamp with ball
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Centring clamp and eccentric clamp
Powered by
CAD模型選擇
{amf/mesp/735_exzenter/amf6383zek_assmtab.prj},{NB=AMF373399_26.5},{BESTNR=373399},{PDF=PDF},{DMIN=26.5},{DMAX=30.5},{HUBD=26.5},{AMIN=13.0},{AMAX=14.1},{H=19.8},{P=5.0},{B=28.8},{C=6.0},{E=20},{G=M 6},{I=7.0},{K=3.0},{L=2.3},{Q=3},{QD=4.0},{SW=5},{HE=3.5},{GEW=86},{CTN=82057000},{EAN=4020772373399},{GR=26},{PPATH=amf6383zek_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
DMIN
D min.
[mm]
DMAX
D max.
[mm]
AMIN
A min.
[mm]
AMAX
A max.
[mm]
H
[mm]
P
Clamping force
[kN]
B
[mm]
C
[mm]
E
Diameter
[mm]
G
Thread
[mm]
I
[mm]
K
Diameter
[mm]
L
[mm]
Q
Number of segments
ⁿ/ₐ
QD
ⁿ/ₐ
SW
Width across flats
[mm]
HE
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
373357
373357
11.7
14.2
3.2
3.9
8.6
0.5
14.7
3.5
10
M 4
3.5
1.5
1.3
3
2.5
3
2.0
9
82057000
4020772373351
yes
no
14.06.2023
yes
373365
373365
14.5
18.5
8.6
9.8
14.2
3.5
19.2
5.5
12
M 4
4.5
2.0
2.3
3
4.0
3
2.5
20
82057000
4020772373368
yes
no
14.06.2023
yes
373373
373373
18.5
22.5
10.4
11.6
16.5
4.5
22.7
7.5
15
M 5
5.5
2.5
2.3
3
4.0
4
3.5
39
82057000
4020772373375
yes
no
14.06.2023
yes
373381
373381
22.5
26.5
12.9
14.1
19.6
5.0
28.6
6.0
20
M 6
7.0
3.0
2.3
3
4.0
5
3.5
60
82057000
4020772373382
yes
no
14.06.2023
yes
373399
373399
26.5
30.5
13.0
14.1
19.8
5.0
28.8
6.0
20
M 6
7.0
3.0
2.3
3
4.0
5
3.5
86
82057000
4020772373399
yes
no
14.06.2023
yes
373407
373407
30.5
38.5
11.8
14.1
23.2
5.0
32.2
7.0
25
M 6
9.0
4.0
4.6
3
8.0
5
3.5
125
82057000
4020772373405
yes
no
14.06.2023
yes
373415
373415
38.5
46.5
15.7
18.0
27.2
6.5
39.2
7.5
30
M 8
11.0
4.0
4.6
6
8.0
6
4.5
233
82057000
4020772373412
yes
no
14.06.2023
yes
373423
373423
46.5
54.5
15.7
18.0
27.1
6.5
39.2
7.5
30
M 8
11.0
4.0
4.6
6
8.0
6
6.5
323
82057000
4020772373429
yes
no
14.06.2023
yes
373431
373431
54.5
70.5
19.1
23.7
40.6
8.0
54.6
9.0
45
M 10
15.0
5.0
9.2
6
16.0
8
6.5
653
82057000
4020772373436
yes
no
14.06.2023
yes
373449
373449
70.5
86.5
23.7
28.3
46.1
10.0
63.1
10.0
60
M 12
17.0
5.0
9.2
6
16.0
10
6.5
1271
82057000
4020772373443
yes
no
14.06.2023
yes
373456
373456
86.5
102.5
25.6
30.3
51.2
10.0
72.2
10.0
60
M 16
25.0
5.0
9.2
6
16.0
14
6.5
1783
82057000
4020772373450
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表