目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6348PP 100 - Parallel supports-pairs, precision, 100 mm long
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Positioning elements
Powered by
CAD模型選擇
{amf/mesp/723_positionier/amf6348pp_100_assmtab.prj},{NB=AMF371211},{BESTNR=371211},{H=12},{TP=IT5},{B=4},{L=100},{GEW=75},{CTN=84662020},{EAN=402077231210},{PPATH=amf6348pp_100_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
H
Rated dimensional tolerance ±0,01
[mm]
TP
Pair tolerance
ⁿ/ₐ
B
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
371120
371120
5
IT5
2
100
16
84662020
4020772371128
yes
no
14.06.2023
yes
371138
371138
10
IT5
2
100
31
84662020
4020772371135
yes
no
14.06.2023
yes
371146
371146
15
IT5
2
100
47
84662020
4020772371142
yes
no
14.06.2023
yes
371153
371153
20
IT5
2
100
62
84662020
4020772371159
yes
no
14.06.2023
yes
371161
371161
6
IT5
3
100
28
84662020
4020772371166
yes
no
14.06.2023
yes
371179
371179
11
IT5
3
100
51
84662020
4020772371173
yes
no
14.06.2023
yes
371187
371187
16
IT5
3
100
75
84662020
402077231180
yes
no
14.06.2023
yes
371195
371195
21
IT5
3
100
98
84662020
402077231197
yes
no
14.06.2023
yes
371203
371203
7
IT5
4
100
44
84662020
402077231203
yes
no
14.06.2023
yes
371211
371211
12
IT5
4
100
75
84662020
402077231210
yes
no
14.06.2023
yes
371229
371229
17
IT5
4
100
106
84662020
402077231227
yes
no
14.06.2023
yes
371237
371237
22
IT5
4
100
137
84662020
402077231234
yes
no
14.06.2023
yes
371245
371245
8
IT5
5
100
62
84662020
402077231241
yes
no
14.06.2023
yes
371252
371252
13
IT5
5
100
101
84662020
402077231258
yes
no
14.06.2023
yes
371260
371260
18
IT5
5
100
140
84662020
402077231265
yes
no
14.06.2023
yes
371278
371278
23
IT5
5
100
179
84662020
402077231272
yes
no
14.06.2023
yes
371286
371286
9
IT5
6
100
84
84662020
402077231289
yes
no
14.06.2023
yes
371294
371294
14
IT5
6
100
131
84662020
402077231296
yes
no
14.06.2023
yes
371302
371302
19
IT5
6
100
178
84662020
4020772371302
yes
no
14.06.2023
yes
371310
371310
24
IT5
6
100
224
84662020
4020772371319
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表