目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6322B - Low type tenons
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Stops and precision T-nuts
Powered by
CAD模型選擇
{amf/mesp/720_anschlag/amf6322b.prj},{NB=AMF71720},{BESTNR=71720},{B=16},{H=10},{L=22},{SCH=M6x16},{GEW=22},{CTN=84669360},{EAN=4020772071721},{H1=6.800},{D1=11.000},{D2=6.600},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
B
[mm]
H
[mm]
L
[mm]
SCH
Screw DIN84 or ISO4762
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
71696
71696
10
8
20
M4x10
11
84669360
4020772071691
yes
no
14.06.2023
yes
71704
71704
12
8
20
M5x12
12
84669360
4020772071707
yes
no
14.06.2023
yes
71712
71712
14
10
22
M6x16
18
84669360
4020772071714
yes
no
14.06.2023
yes
71720
71720
16
10
22
M6x16
22
84669360
4020772071721
yes
no
14.06.2023
yes
71738
71738
18
10
22
M6x16
25
84669360
4020772071738
yes
no
14.06.2023
yes
71746
71746
20
10
22
M6x16
30
84669360
4020772071745
yes
no
14.06.2023
yes
71753
71753
22
12
32
M6x16
60
84669360
4020772071752
yes
no
14.06.2023
yes
71761
71761
24
12
32
M6x16
65
84669360
4020772071769
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表