目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Actuator - Unique Control
Alfa Laval
Valves
Butterfly Valve
Accessories
Actuator
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/accessories/actuator/actuator_unique_control.prj},{NB=9614067221},{IDNR=9614067221},{NAME=Unique Control},{A=263.0},{D=Ø90},{FUNCTION=C2/NC},{NOTE=Actuator for LKB + LKB-2},{S=AS-Interface v3.0, 62 node}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item no.
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
A
[mm]
D
[mm]
FUNCTION
Function
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
S
Supply sensor system
ⁿ/ₐ
9614067201
9614067201
Unique Control
263.0
Ø90
C2/NC
Actuator for LKB + LKB-2
AS-Interface v2.1, 31 nod...
9614067202
9614067202
Unique Control
263.0
Ø90
C2/NO
Actuator for LKB + LKB-2
AS-Interface v2.1, 31 nod...
9614067221
9614067221
Unique Control
263.0
Ø90
C2/NC
Actuator for LKB + LKB-2
AS-Interface v3.0, 62 nod...
9614067222
9614067222
Unique Control
263.0
Ø90
C2/NO
Actuator for LKB + LKB-2
AS-Interface v3.0, 62 nod...
9614067209
9614067209
Unique Control
263.0
Ø90
C2/NC
Actuator for LKB + LKB-2
Digital 24V DC
9614067210
9614067210
Unique Control
263.0
Ø90
C2/NO
Actuator for LKB + LKB-2
Digital 24V DC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表