目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Circular Cover Type CG - Access Tank Cover
Alfa Laval
Tank Equipment
Access Tank Covers
Powered by
CAD模型選擇
{alfalaval/tank_equipment/access_tank_covers/cg_covers_asmtab.prj},{NB=9614450833},{IDNR=9614450833},{INFO=Data sheet},{TYPE=CG},{ID=Manhole CG-454},{MAT=1.4301 (304)},{OD=454},{A=499},{C=643},{D=235},{E=285},{F=150},{G=95.0},{T1=3},{T2=12},{VERS=2},{PPATH=assemblies/cg_covers_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Item number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ID
Item description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OD
Outer diameter
[mm]
A
Diameter
[mm]
C
Length
[mm]
D
Height
[mm]
E
Height
[mm]
F
Frame height
[mm]
G
Height
[mm]
T1
Thickness
[mm]
T2
Thickness
[mm]
9614450824
9614450824
CG
Manhole CG-404
1.4301 (304)
404
434
577
146
173
65
20.5
2
12
9614450825
9614450825
CG
Manhole CG-404
1.4301 (304)
404
434
577
181
208
100
55.5
2
12
9614450826
9614450826
CG
Manhole CG-404
1.4301 (304)
404
434
577
231
256
150
105.5
2
12
9614450827
9614450827
CG
Manhole CG-404
1.4301 (304)
404
434
577
281
308
200
155.5
2
12
9614450828
9614450828
CG
Manhole CG-404
1.4404 (316L)
404
434
577
146
173
65
20.5
2
12
9614450829
9614450829
CG
Manhole CG-404
1.4404 (316L)
404
434
577
181
208
100
55.5
2
12
9614450830
9614450830
CG
Manhole CG-404
1.4404 (316L)
404
434
577
231
256
150
105.5
2
12
9614450831
9614450831
CG
Manhole CG-404
1.4404 (316L)
404
434
577
281
308
200
155.5
2
12
9614450832
9614450832
CG
Manhole CG-454
1.4301 (304)
454
499
643
185
235
100
45.0
3
12
9614450833
9614450833
CG
Manhole CG-454
1.4301 (304)
454
499
643
235
285
150
95.0
3
12
9614450834
9614450834
CG
Manhole CG-454
1.4301 (304)
454
499
643
285
335
200
145.0
3
12
9614450835
9614450835
CG
Manhole CG-454
1.4404 (316L)
454
499
643
185
235
100
45.0
3
12
9614450836
9614450836
CG
Manhole CG-454
1.4404 (316L)
454
499
643
235
285
150
95.0
3
12
9614450837
9614450837
CG
Manhole CG-454
1.4404 (316L)
454
499
643
285
335
200
145.0
3
12
9614450838
9614450838
CG
Manhole CG-518
1.4301 (304)
518
553
707
185
238
100
49.0
3
12
9614450839
9614450839
CG
Manhole CG-518
1.4301 (304)
518
553
707
235
288
150
99.0
3
12
9614450840
9614450840
CG
Manhole CG-518
1.4301 (304)
518
553
707
285
338
200
149.0
3
12
9614450841
9614450841
CG
Manhole CG-518
1.4404 (316L)
518
553
707
185
238
100
49.0
3
12
9614450842
9614450842
CG
Manhole CG-518
1.4404 (316L)
518
553
707
235
288
150
99.0
3
12
9614450843
9614450843
CG
Manhole CG-518
1.4404 (316L)
518
553
707
285
338
200
149.0
3
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表