目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Solid C UltraPure - UltraPure Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/solidc_ultra_row_asmtab.prj},{NB=9618194427},{CODE=P(2):PCO01ESSEG6GS2NWA150SYYNNACBDNNN},{IDNR=9618194427},{DESC=PUMP SOLIDC UP-1/150 4kW 60HZ 220D/380Y TRI-CLA SSS SIC/SIC EPDM EP RA 0.4 SCREW LEGS/SHROUD},{CAS29=112},{ALSIS=5385},{W=76.700},{PPATH=../../centrifugal_pumps_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
9614348423
P(2):PCO03ESSEC5IL2NWA215...
9614348423
PUMP SOLIDC UP-3/215 7.5k...
132
5320
110.000
Centrifugal Pump
Solid C UltraPure
03
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
Clamp for ISO-2037
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø215
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
38/40
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614414952
P(2):PCO01ESSPG5HL2NWA160...
9614414952
PUMP SOLIDC UP-1/160 5.5k...
132
5385
101.600
Centrifugal Pump
Solid C UltraPure
01
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø160
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
38/40
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618176687
P(2):PCO04ESSIE5KL2NWA250...
9618176687
PUMP SOLIDC UP-4/250 15kW...
160
5385
170.000
Centrifugal Pump
Solid C UltraPure
04
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp for DIN
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø250
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
45 Deg
DN80
DN50
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618201191
P(2):PCO02ESSPG6HS2NWA175...
9618201191
PUMP SOLIDC UP-2/175 5.5k...
132
5385
108.300
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø175
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618194726
P(2):PCO02ESSPG5GL2NWA190...
9618194726
PUMP SOLIDC UP-2/190 4kW ...
112
5385
73.200
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618190285
P(2):PCO04ESSPG5JL2NWA215...
9618190285
PUMP SOLIDC UP-4/215 11kW...
160
5385
166.000
Centrifugal Pump
Solid C UltraPure
04
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø215
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
00 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618178261
P(2):PCO03EFSPG5KL2NWA220...
9618178261
PUMP SOLIDC UP-3/220 15kW...
160
5385
170.300
Centrifugal Pump
Solid C UltraPure
03
EPDM
FSS (Flushed Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø220
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187987
P(2):PCO02ESSPG6HS2NWA190...
9618187987
PUMP SOLIDC UP-2/190 5.5k...
132
5385
108.300
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
38/40
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618189845
P(2):PCO02ESSEG5IL2NWA190...
9618189845
PUMP SOLIDC UP-2/190 7.5k...
132
5385
107.700
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618188531
P(2):PCO01ESSIG5DL2NWA150...
9618188531
PUMP SOLIDC UP-1/150 1.5k...
90
5385
44.500
Centrifugal Pump
Solid C UltraPure
01
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø150
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
51/50
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618180689
P(2):PCO04FSSIG5JL2NWA235...
9618180689
PUMP SOLIDC UP-4/235 11kW...
160
5385
166.000
Centrifugal Pump
Solid C UltraPure
04
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø235
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618195668
P(2):PCO01ESSPG5CL4NWA120...
9618195668
PUMP SOLIDC UP-1/120 1.1k...
90
5385
46.200
Centrifugal Pump
Solid C UltraPure
01
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
2
208-230/460
4 Poles - 1500/1800 RPM
Standard
Weg
4 Bar
Ø120
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
51/50
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618201087
P(2):PCO01ESSPG6FS2NWA160...
9618201087
PUMP SOLIDC UP-1/160 3kW ...
100
5385
71.400
Centrifugal Pump
Solid C UltraPure
01
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
4
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø160
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618120475
P(2):PCO03ESSEC6J0000A220...
9618120475
PUMP SOLIDC UP-3/220 IEC-...
160
5385
37.000
Centrifugal Pump
Solid C UltraPure
03
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
Clamp for ISO-2037
60 Hz
15
208-230/460
No motor
No motor
No motor
4 Bar
Ø220
Impeller Screw
Without shroud
With Legs
Without Heating Jacket
X
45 Deg
76.1/80
38/40
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366006
P(2):PCO02FSSIG5HL2NWA190...
9614366006
PUMP SOLIDC UP-2/190 5.5k...
132
5385
103.700
Centrifugal Pump
Solid C UltraPure
02
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618127802
P(2):PCO02ESSPG5HL2NWA180...
9618127802
PUMP SOLIDC UP-2/180 5.5k...
132
5385
103.700
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø180
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618145875
P(2):PCO01PSSIG5DL2NWA135...
9618145875
PUMP SOLIDC UP-1/135 1.5k...
90
5385
45.200
Centrifugal Pump
Solid C UltraPure
01
FEP
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø135
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
51/50
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187827
P(2):PCO03ESSPG6IS2NWA185...
9618187827
PUMP SOLIDC UP-3/185 7.5k...
132
5385
121.000
Centrifugal Pump
Solid C UltraPure
03
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø185
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
00 Deg
76.1/80
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618200739
P(2):PCO03FSSIG5IL2NWA220...
9618200739
PUMP SOLIDC UP-3/220 7.5k...
132
5385
112.400
Centrifugal Pump
Solid C UltraPure
03
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø220
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
76.1/80
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366005
P(2):PCO02ESSIG5HL2NWA160...
9614366005
PUMP SOLIDC UP-2/160 5.5k...
132
5385
103.700
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø160
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618194708
P(2):PCO02ESSPG6IL2NWA175...
9618194708
PUMP SOLIDC UP-2/175 7.5k...
132
5385
107.700
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø175
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
90 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618190945
P(2):PCO02ESSPG6IL2NLA190...
9618190945
PUMP SOLIDC UP-2/190 8.6k...
132
5385
100.300
Centrifugal Pump
Solid C UltraPure
02
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
Standard
AL Specified
4 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618131088
P(2):PCO01ESSPG5DL2NWA140...
9618131088
PUMP SOLIDC UP-1/140 1.5k...
90
5385
45.200
Centrifugal Pump
Solid C UltraPure
01
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø140
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
45 Deg
51/50
38/40
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618174159
P(2):PCO03ESSPG5JL2NWA205...
9618174159
PUMP SOLIDC UP-3/205 11kW...
160
5385
165.000
Centrifugal Pump
Solid C UltraPure
03
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø205
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
76.1/80
38/40
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614366041
P(2):PCO04ESSIW5KL2NWA250...
9614366041
PUMP SOLIDC UP-4/250 15kW...
160
5385
165.300
Centrifugal Pump
Solid C UltraPure
04
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Welding Ends
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
4 Bar
Ø250
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表