目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
A13MHP - Clamp rings
Alfa Laval
Installation Material
Clamp rings
Powered by
CAD模型選擇
{alfalaval/installation_material/clamp_rings/clamp_rings_a13mhp.prj},{NB=9615265401},{IDNR=9615265401},{SIZEIN=2},{SIZEMM=50.8},{DIMIN=2.58},{DIMMM=65.4},{A1=22.0},{A2=109.0},{OD1=80.0},{ID1=65.5},{BW=19.042},{BH=77.555},{BT=5.678},{BR1=3.911},{BR2=7.451},{BL=44.686},{R1=57.501},{R2=11.829},{RW=24.799},{R3=42.271},{RR1=13.143},{RW1=4.929},{RW2=19.870},{R4=10.514},{BCUT=8},{SD=12.584},{SW=0.000},{SY=42.821},{SH=71.468},{SW1=5.230},{SW2=8.716},{SH1=10.460},{SH2=15.050},{SH3=24.600},{RR2=6.972},{RY=5.459}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
SIZEIN
Size - inch
[Inch]
SIZEMM
Size - mm
[mm]
A1
Width
[mm]
A2
Width
[mm]
OD1
Outer clamp diameter
[mm]
ID1
Inner clamp diameter
[mm]
9615476401
9615476401
1/2 - 3/4
12,7 - 19
19.5
69.0
40.0
26.4
9615265201
9615265201
1/2 - 3/4
12,7 - 19
19.5
69.0
40.0
26.4
9615265301
9615265301
1 - 1½
25,4 - 38,1
22.0
94.0
66.0
52.0
9615265401
9615265401
2
50.8
22.0
109.0
80.0
65.5
9615265501
9615265501
2½
63.5
23.0
126.0
94.0
79.0
9615265601
9615265601
3
76.2
24.0
139.7
106.4
92.5
9615265701
9615265701
4
101.6
24.5
164.0
132.0
120.3
9634048982
9634048982
6
152.4
32.0
216.0
183.0
168.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表