VP 1/2” 30 5 PN BS OO M - 5-2 Pneumatic valve bistable line 130
Aircomp
Valves
Pneumatic valves
line 130 size 30 mm 1-2 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_pneumatiche/linea_130_taglia_3020mm_1-2_metallo/valvola_pneumatica_5-2_bistabile_linea_130.prj},{NB=1304255002},{SHA256=s7IRCGMpPMmSuH7nGhEitCKPuk+HCvLaLam5Gem3S2c=},{INAME=1304255002},{NAME=1304255002},{NNCUSTOM=VP 1/2” 30 5 PN BS OO M},{NTCUSTOM=Valvola_pneumatica_5-2_bistabile_Linea_130},{NBCUSTOM=1304255002},{LINACUSTOM=1304255002},{STEPFILE=1304255002},{PNGFILE=130},{DWGFILE=1304255002},{CODE=1304255002},{REF=VP 1/2” 30 5 PN BS OO M},{F=5-2},{C=G1/2},{Q=2500},{R=BS},{O=OO},{P=0÷8},{PP=1,50÷8},{TA=30},{M=Metallo}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
F
Function
ⁿ/ₐ
C
Connection
[Pollici]
Q
Flow rate
[Nl/min]
R
Return
ⁿ/ₐ
O
Option
ⁿ/ₐ
P
Working pressure
[Bar]
PP
Working pressure
[Bar]
TA
Valve size
[mm]
M
Material
ⁿ/ₐ
1304255002
1304255002
VP 1/2” 30 5 PN BS OO M
5-2
G1/2
2500
BS
OO
0÷8
1,50÷8
30
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表