VPR 1/8"-1/4" 22 5 PN - 5-2 5-3 Pneumatic valve bistable
Aircomp
Valves
Pneumatic valves
line 127 size 22 mm 1-8 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_pneumatiche/linea_127_taglia_2220mm_1-8_1-4_metallo/valvola_pneumatica_5-2_5-3_bistabile_linea_127.prj},{NB=1272236002},{CODE=1272236002},{REF=VPR 1/4\" 22 6 PN RC CA M},{F=5-3},{C=G1/4},{Q=750},{R=RC},{O=CA},{P=0÷10},{PP=2÷10},{TA=22},{M=Metallo},{NBCUSTOM=1272236002},{CSVPATH=},{NNCUSTOM=VPR 1/8\"-1/4\" 22 5 PN },{NTCUSTOM=Valvola pneumatica 5-2 5-3 bistabile},{LINACUSTOM=1272236002},{STEPFILE=127 VPR 5V 14 PN PN},{PNGFILE=127},{DWGFILE=1272125002},{PRJNAME=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
F
Function
ⁿ/ₐ
C
Connection
[Pollici]
Q
Flow rate
[Nl/min]
R
Return
ⁿ/ₐ
O
Option
ⁿ/ₐ
P
Working pressure
[Bar]
PP
Pilot operating pressure
[Bar]
TA
Valve size
[mm]
M
Material
ⁿ/ₐ
1272235002
1272235002
VPR 1/4" 22 5 PN BS OO M
5-2
G1/4
800
BS
OO
0÷10
0,50÷10
22
Metallo
1272225002
1272225002
VPR 1/8" 22 5 PN BS OO M
5-2
G1/8
800
BS
OO
0÷10
0,50÷10
22
Metallo
1272235003
1272235003
VPR 1/4" 22 5 PN DF OO M
5-2
G1/4
800
DF
OO
0÷10
0,50÷10
22
Metallo
1272236001
1272236001
VPR 1/4" 22 6 PN RC CC M
5-3
G1/4
750
RC
CC
0÷10
2÷10
22
Metallo
1272236002
1272236002
VPR 1/4" 22 6 PN RC CA M
5-3
G1/4
750
RC
CA
0÷10
2÷10
22
Metallo
1272236003
1272236003
VPR 1/4" 22 6 PN RC CP M
5-3
G1/4
750
RC
CP
0÷10
2÷10
22
Metallo
1272225003
1272225003
VPR 1/8" 22 5 PN DF OO M
5-2
G1/8
800
DF
OO
0÷10
0,50÷10
22
Metallo
1272226001
1272226001
VPR 1/8" 22 6 PN RC CC M
5-3
G1/8
750
RC
CC
0÷10
2÷10
22
Metallo
1272226002
1272226002
VPR 1/8" 22 6 PN RC CA M
5-3
G1/8
750
RC
CA
0÷10
2÷10
22
Metallo
1272226003
1272226003
VPR 1/8" 22 6 PN RC CP M
5-3
G1/8
750
RC
CP
0÷10
2÷10
22
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表