Shut-off valve CNOMO pilot - SV 1/4" 042 PRED. C. ELECTR. CNOMO
Aircomp
Air preparation
10 electrical shut-off valves
line 042 1-4
Cnomo electrical shut-off valve
Powered by
CAD模型選擇
{aircomp/trattamento_aria/10_valvole_sezionamento/linea_042_1-4/valvola_sezionamento_elettrico_cnomo/valvola_sezionamento.prj},{NB=0422600001},{CODE=0422600001},{REF=SV 1/4\" 042 PRED. C. ELECTR. CNOMO},{V=CNOMO},{QMAX=1570},{QS=1000},{C=G1/4”},{CS=G1/8\"},{PMAX=10},{PMIN=3},{T=-5 / +50},{CP=25},{P=0,28},{NBCUSTOM=0422600001},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\trattamento_aria20230328\\10_valvole_sezionamento\\linea_042_1-4\\valvola_sezionamento_elettrico_cnomo\\valvola_sezionamento\\042_svc.csv},{NNCUSTOM=Valvola sezionamento cnomo},{NTCUSTOM=SV 1/4\" 042 PRED. C. ELECTR. CNOMO},{LINACUSTOM=0422600001},{STEPFILE=0422600001},{PNGFILE=0422600001},{DWGFILE=042_svc_drawing},{PRJNAME=valvola_sezionamento}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
V
Version
ⁿ/ₐ
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
[Nl/min]
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
[Nl/min]
C
IN-OUT Connections
[Pollici]
CS
exhaust port
[Pollici]
PMAX
Max Inlet pressure
[bar]
PMIN
Minimum working pressure
[bar]
T
Working temperature
[°C]
CP
Max Torque
[Nm]
P
Weight
[Kg]
0422600001
0422600001
SV 1/4" 042 PRED. C. ELEC...
CNOMO
1570
1000
G1/4”
G1/8"
10
3
-5 / +50
25
0,28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表