Micro pressure regulators - Series CLR
AIR-tec-Vogel
Air treatment
Pressure regulators
Micro pressure regulators Series CLR
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/regolatori/regolatori_di_pressione_miniaturizzati_serie_clr/serie_clr_asmtab.prj},{NB=CLR 1/8-6(520)},{IDNR=},{MOD=CLR 1/8-6},{HUB=52},{INFO=infotext},{A=G1/8},{B=6},{G=11.6},{H=5},{L=52.0},{M=M11X1},{N=21.0},{O=0},{O1=0},{O2=6.5},{S=7.75},{W=14.0},{SW=14},{SW1=7},{SW2=14},{Z=59},{PPATH=serie_clr_asmsbl.prj},{L1=20.75}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
[mm]
A
ⁿ/ₐ
B
[mm]
G
[mm]
H
[mm]
L
[mm]
M
[mm]
N
[mm]
S
[mm]
W
[mm]
SW
[mm]
SW1
[mm]
SW2
[mm]
Z
[mm]
CLR 1/8-4
CLR 1/8-4
G1/8
4
11.6
5
52.0
M11X1
21.0
7.75
14.0
14
7
14
59
CLR 1/8-6
CLR 1/8-6
G1/8
6
11.6
5
52.0
M11X1
21.0
7.75
14.0
14
7
14
59
CLR 1/8-8
CLR 1/8-8
G1/8
8
13.9
5
52.0
M11X1
22.5
7.75
14.0
14
7
14
59
CLR 1/4-6
CLR 1/4-6
G1/4
6
13.9
6
59.5
M12X1
24.5
9.25
18.6
17
7
17
68
CLR 1/4-8
CLR 1/4-8
G1/4
8
13.9
6
59.5
M12X1
24.5
9.25
18.6
17
7
17
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表