Filters
AIR-tec-Vogel
Air treatment
Modular FRL Units Series MX
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/frl_serie_mx/filtri_serie_mx.prj},{NB=MX3-1-F00 -(20251)},{IDNR=MIN},{MOD=MX3-1-F00},{DIREZFLUS= },{A=G 1},{A1=33.249},{B1=30.5},{B2=29.0},{B3=24.5},{C=89.5},{C1=37.75},{G=61.5},{I=76},{L=G1/8},{L1=9.728},{M=75.0},{N=241.0},{O=142.0},{O1=119.850},{R=99.0},{S=196.5},{T=44.5},{PESO=0.8},{INFO=infotext},{M10=2},{M11=02},{HUB=5},{MOD10='MX3-1-F00','MX3-1-F03','MX3-1-F08','MX3-1-F10','MX3-1-F13','MX3-1-F18'},{TAGLIA=3},{TYPE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
A
ⁿ/ₐ
C
[mm]
G
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
ⁿ/ₐ
R
[mm]
S
[mm]
T
[mm]
PESO
Weight
[kg]
MX2-3/8-F00
G 3/8
70.0
55.3
68
G1/8
57.5
212.0
127.0
85.0
174.5
37.5
0.5
MX2-1/2-F00
G 1/2
70.0
55.3
68
G1/8
57.5
212.0
127.0
85.0
174.5
37.5
0.5
MX2-3/4-F00
G 3/4
70.0
55.3
68
G1/8
57.5
212.0
127.0
85.0
174.5
37.5
0.5
MX3-3/4-F00
G 3/4
89.5
61.5
76
G1/8
75.0
241.0
142.0
99.0
196.5
44.5
0.8
MX3-1-F00
G 1
89.5
61.5
76
G1/8
75.0
241.0
142.0
99.0
196.5
44.5
0.8
MX2-3/8-FC00
G 3/8
70.0
55.3
68
G1/8
52.0
212.0
127.0
85.0
174.5
37.5
0.5
MX2-1/2-FC00
G 1/2
70.0
55.3
68
G1/8
52.0
212.0
127.0
85.0
174.5
37.5
0.5
MX2-3/4-FC00
G 3/4
70.0
55.3
68
G1/8
52.0
212.0
127.0
85.0
174.5
37.5
0.5
MX3-3/4-FC00
G 3/4
89.5
61.5
76
G1/8
75.0
241.0
142.0
99.0
196.5
44.5
0.8
MX3-1-FC00
G 1
89.5
61.5
76
G1/8
75.0
241.0
142.0
99.0
196.5
44.5
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表