Assembly group 000010 - Series MX
AIR-tec-Vogel
Air treatment
Modular FRL Units Series MX
Assembled FRL Series MX
Powered by
CAD模型選擇
{air_tec_vogel/trattamento/frl_serie_mx/assemblaggio_frl_mx3/mx3-10.asmtab.prj},{NB=MX2-1/2-0000010(502)},{IDNR=MIN},{MOD=MX2-1/2-0000010},{HUB=5},{MANOMETRO=02},{A=G 1/2},{B=290},{C=74.5},{D=280},{F1=70.5},{F2=104.5},{A1=20.955},{B1=26.5},{B2=25.0},{B3=20.5},{C1=29.00},{E=Ø4.5},{E1=4.5},{F=M47x1.5},{F10=47},{G=55.3},{H=74.7},{I=68},{L=G 1/8},{L1=9.728},{M=75},{N=280.2},{O=116.7},{O1=119.850},{P=78.5},{Q=5},{R=85},{S=164.0},{T=37.7},{U=0÷20},{U1=8},{INFO=infotext},{MODULO=V16},{PPATH=mx3-10.asmsbl.prj},{B10=0-12 bar},{C10=70.0},{D10=54}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
F1
[mm]
F2
[mm]
MX2-3/8-0000010
MX2-3/8-0000010
G 3/8
290
74.5
280
70.5
104.5
MX2-1/2-0000010
MX2-1/2-0000010
G 1/2
290
74.5
280
70.5
104.5
MX2-3/4-0000010
MX2-3/4-0000010
G 3/4
290
74.5
280
70.5
104.5
MX3-3/4-0000010
MX3-3/4-0000010
G 3/4
345
81
358
68.0
106.0
MX3-1-0000010
MX3-1-0000010
G 1
345
81
358
68.0
106.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表