Fittings Mod. 1063
AIR-tec-Vogel
Pneumatic connection
Universal fittings
Universal fittings Series 1000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_universali/raccordi_universali/mod_1063.prj},{NB=1063 6-1/8},{IDNR=},{MOD=1063 6-1/8},{D=6},{B1=G1/8},{B1NDM=9.728},{B1KDM=8.566},{B=1/8},{BNDM=9.728},{BKDM=8.566},{D1=8},{I=19},{I1=15.5},{L=29.0},{L1=11.8},{R=18.5},{SW=13},{SW1=12},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
ⁿ/ₐ
D
[mm]
B1
ⁿ/ₐ
B
ⁿ/ₐ
I
[mm]
L
[mm]
R
[mm]
SW
[mm]
SW1
[mm]
1063 4-1/8
1063 4-1/8
4
G1/8
1/8
19
29.0
18.5
13
12
1063 6-1/8
1063 6-1/8
6
G1/8
1/8
19
29.0
18.5
13
12
1063 6-1/4
1063 6-1/4
6
G1/4
1/8
19
30.5
20.0
17
12
1063 8-1/8
1063 8-1/8
8
G1/8
1/4
23
33.0
20.0
14
14
1063 8-1/4
1063 8-1/4
8
G1/4
1/4
23
34.5
21.5
17
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表