Fittings Mod. X6590
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Super-rapid fittings Series X6000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_super_rapidi_serie_x6000_acciao_inox_316l/mod_x6590_asmtab.prj},{NB=X6590 6(8)},{IDNR=},{MOD=X6590 6},{A=6},{B=M13X1},{F=11.6},{L=32.0},{N=13.5},{MAX=8},{HUB1=8},{SW=16},{PESO=29},{CONFEZIONE=10},{INFO=infotext},{LL=2.5},{M1=5.0},{B1=13},{MAX1=9},{PPATH=mod_x6590_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
[mm]
A
[mm]
B
[mm]
F
[mm]
L
[mm]
N
[mm]
MAX
[mm]
SW
[mm]
PESO
g
[mm]
CONFEZIONE
[mm]
X6590 4
X6590 4
4
M11X1
9.7
29.0
12.5
6
14
17
10
X6590 6
X6590 6
6
M13X1
11.6
32.0
13.5
8
16
29
10
X6590 8
X6590 8
8
M16X1
14.7
36.5
16.0
8
19
40
10
X6590 10
X6590 10
10
M19X1
17.4
42.0
17.0
11
22
62
10
X6590 12
X6590 12
12
M22X1
20.0
48.0
19.0
15
27
103
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表