Fittings Mod. 8522
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Dual Seal fittings Series 8000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_super_rapid_doppia_tenuta_serie_8000/mod_8522.prj},{NB=8522 8-1/8},{IDNR=},{MOD=8522 8-1/8},{A=8},{D=G 1/8},{C=5},{E=16.0},{F=14.5},{H=6},{M=29.0},{SW=12},{SW1=12},{INFO=Infotext},{DNDM=9.728},{DKDM=8.566},{HX=5.100},{AX=9.000},{BX=9.000},{VERS1=3.000},{DX=5.500},{DX1=5.000},{DX2=6.000},{HX1=21.500},{HX2=21.500},{HX3=9.500},{CX=7.000},{DCURVA=MIN},{DPINZA=MIN},{LDF=MIN},{LDF2=MIN},{SPINZA=MIN},{HSW1=MIN},{LSW1=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[mm]
D
ⁿ/ₐ
C
[mm]
E
[mm]
F
[mm]
H
[mm]
M
[mm]
SW
[mm]
SW1
[mm]
8522 4-1/8
8522 4-1/8
4
G 1/8
3
14.5
10.0
6
21.5
9
12
8522 6-1/8
8522 6-1/8
6
G 1/8
4
15.0
12.5
6
26.0
10
12
8522 6-1/4
8522 6-1/4
6
G 1/4
4
16.0
12.5
7
26.0
10
15
8522 8-1/8
8522 8-1/8
8
G 1/8
5
16.0
14.5
6
29.0
12
12
8522 8-1/4
8522 8-1/4
8
G 1/4
5
17.0
14.5
7
29.0
12
15
8522 10-1/4
8522 10-1/4
10
G 1/4
5
19.5
16.8
7
31.5
13
15
8522 10-3/8
8522 10-3/8
10
G 3/8
5
19.5
16.8
7
31.5
13
19
8522 12-3/8
8522 12-3/8
12
G 3/8
7
20.5
19.0
7
33.0
15
19
8522 12-1/2
8522 12-1/2
12
G 1/2
7
21.5
19.0
8
33.0
15
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表