Fittings Mod. 6512-M NPTF
AIR-tec-Vogel
Pneumatic connection
Fittings NPTF
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_nptf/mod_6512-m.prj},{NB=6512 02-32-M},{IDNR=},{MOD=6512 02-32-M},{A=1/8},{A01=3.170},{D=10-32 UNF},{D01=4.800},{NDM=0.405},{KDM=4.019},{F01=7.800},{H01=4.000},{L01=16.000},{SW01=2.000},{ORING=con O - Ring montato},{INFO=Infotext},{H1=4.0000},{C=45.000},{L1=0.7000},{H2=4.700},{H3=5.0000},{R=0.500},{L2=0.400},{H4=3.5000},{L3=1.000},{L4=0.200},{L5=0.200},{H5=5.500},{SKOS=45.000},{L6=0.500},{H6=4.600},{H7=3.8254},{R1=0.400},{LL=13.500},{H8=7.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
[Inch]
D
[Inch]
F
[Inch]
H
[Inch]
L
[Inch]
SW
[Inch]
6512 02-32-M
6512 02-32-M
1/8
10-32 UNF
0.307
0.157
0.630
0.079
6512 04-32-M
6512 04-32-M
1/4
10-32 UNF
0.409
0.157
0.669
0.079
6512 04-M5-M
6512 04-M5-M
1/4
M5
0.409
0.157
0.669
0.079
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表