Fittings Mod. D2072
AIR-tec-Vogel
Pneumatic connection
C-Truck Fittings
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_c-truck/d2072.prj},{NB=D2072 M16x1.5-M16x1.5},{MOD=D2072 M16x1.5-M16x1.5},{DD=M16x1.5},{D=M16x1.5},{C=7.5},{E=29},{G=21},{H=7.0},{HH=10.5},{L=55.5},{M=26.5},{SW=15},{SW1=19},{D1=16.000},{DD01=16.000},{D01=19.500},{D02=14.900},{L01=5.800},{L02=14.700},{L03=18.200},{D03=14.500},{D003=11.000},{D04=10.000},{D05=10.000},{CH1=2.000},{CH2=3.000},{LF01=18.200},{LF02=12.200},{DB01=4.000},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MOD
Mod.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
C
[mm]
E
[mm]
G
[mm]
H
[mm]
HH
Valve Islands Series H
[mm]
L
[mm]
M
[mm]
SW
[mm]
SW1
[mm]
D2072 M16x1.5-M12x1.5
D2072 M16x1.5-M12x1.5
M16x1.5
M12x1.5
7.0
29
21
7.5
10.5
55.5
26.5
15
17
D2072 M16x1.5-M16x1.5
D2072 M16x1.5-M16x1.5
M16x1.5
M16x1.5
7.5
29
21
7.0
10.5
55.5
26.5
15
19
D2072 M16x1.5-M22x1.5
D2072 M16x1.5-M22x1.5
M16x1.5
M22x1.5
8.5
32
21
8.0
10.5
58.5
26.5
15
27
D2072 M22x1.5-M22x1.5
D2072 M22x1.5-M22x1.5
M22x1.5
M22x1.5
8.5
33
27
8.0
11.0
65
32.0
20
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表