Fittings Mod.2531
AIR-tec-Vogel
Pneumatic connection
Fittings accessories
Fittings accessories Series 2000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_accessori/raccordi_accessori/mod_2531.prj},{NB=2531 3/8-1/8},{IDNR=},{MOD=2531 3/8-1/8},{A=G3/8},{B=G1/8},{H=9},{L=14.0},{SW=19},{NDMA=16.662},{KDMA=14.950},{NDMB=9.728},{KDMB=8.566},{D1=8.600},{INFO=Infotext},{MOD1=2531_3/8_-_1/8},{F1=1.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
H
[mm]
L
[mm]
SW
[mm]
2531 1/8-M5
2531 1/8-M5
G1/8
M5
6
10.5
13
2531 1/4-1/8
2531 1/4-1/8
G1/4
G1/8
8
13.0
17
2531 3/8-1/8
2531 3/8-1/8
G3/8
G1/8
9
14.0
19
2531 1/2-1/8
2531 1/2-1/8
G1/2
G1/8
10
15.5
24
2531 3/8-1/4
2531 3/8-1/4
G3/8
G1/4
9
14.0
19
2531 1/2-1/4
2531 1/2-1/4
G1/2
G1/4
10
15.5
24
2531 1/2-3/8
2531 1/2-3/8
G1/2
G3/8
10
15.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表