Fittings Mod.2021 e Mod. 2020
AIR-tec-Vogel
Pneumatic connection
Fittings accessories
Fittings accessories Series 2000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_accessori/raccordi_accessori/mod_2020_2021.prj},{NB=2020 1/4-1/4},{IDNR=},{MOD=2020 1/4-1/4},{A=R1/4},{B=G1/4},{E=15.0},{H=11.0},{M=23.0},{P=7.0},{SW=14},{NDMA=13.157},{KDMA=11.445},{X=6.000},{NDMB=13.157},{KDMB=11.445},{INFO=Infotext},{MOD1=2020_1/4_-_1/4},{DX=13.000},{BX=16.500},{CX=0.300},{MX=13.500},{VX=23.500},{GX=8.250},{HX=5.500},{EX=18.000},{RX=8.500},{MX1=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
E
[mm]
H
[mm]
M
[mm]
P
[mm]
SW
[mm]
2021 M5-M5
2021 M5-M5
M5
M5
9.0
4.0
10.5
4.5
9
2020 1/8-1/8
2020 1/8-1/8
R1/8
G1/8
11.5
8.5
19.0
6.0
12
2020 1/4-1/4
2020 1/4-1/4
R1/4
G1/4
15.0
11.0
23.0
7.0
14
2020 3/8-3/8
2020 3/8-3/8
R3/8
G3/8
15.0
11.5
25.0
8.0
16
2020 1/2-1/2
2020 1/2-1/2
R1/2
G1/2
17.5
14.0
31.5
9.5
20
2020 3/4-3/4
2020 3/4-3/4
R3/4
G3/4
19.0
16.0
36.5
16.5
25
2020 1-1
2020 1-1
R1
G1
23.0
17.0
45.0
19.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表