Reduction fittings nickel-plated brass (M-M, M-Pg) - Reduction fittings nickel-plated brass (M-M, M-Pg)
Agro
Accessories for cable glands
Powered by
CAD模型選擇
{agro/accessories_for_cable_glands/reduction_fittings.prj},{NB=3500.16.12},{IDNR=},{AGRO=3500.16.12},{A=Pg 16},{D=22.500},{P=1.410},{I=M12x1.5},{D1=12.000},{P1=1.500},{SW=24},{M=9.0},{H=3.0},{L=6.0},{ST=25},{VERS=3},{DD=0.0000},{DD1=0.00000},{L1=1.7},{D11=26.400},{D8=19.400},{D12=2.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
AGRO
AGRO-No
ⁿ/ₐ
A
Outer thread
ⁿ/ₐ
I
Inner thread
ⁿ/ₐ
SW
Width across flats
[mm]
M
Length
[mm]
H
Length
[mm]
L
Length
[mm]
ST
Piece number
ⁿ/ₐ
3500.08.06
3500.08.06
M8x1.25
M6x1.0
11
13.0
8.0
5.0
50
3500.10.06
3500.10.06
M10x1.5
M6x1.0
13
8.0
3.0
5.0
50
3500.10.08
3500.10.08
M10x1.5
M8x1.25
13
13.0
8.0
5.0
50
3500.12.08
3500.12.08
M12x1.5
M8x1.25
15
8.0
3.0
5.0
50
3500.12.10
3500.12.10
M12x1.5
M10x1.5
15
13.0
8.0
5.0
50
3500.17.10
3500.17.10
M16x1.5
M10x1.5
18
8.0
3.0
5.0
50
3500.17.12
3500.17.12
M16x1.5
M12x1.5
18
8.0
3.0
5.0
50
3500.20.12
3500.20.12
M20x1.5
M12x1.5
24
9.0
3.0
6.0
25
3500.20.17
3500.20.17
M20x1.5
M16x1.5
24
9.0
3.0
6.0
25
3500.25.17
3500.25.17
M25x1.5
M16x1.5
30
10.5
3.5
7.0
25
3500.25.20
3500.25.20
M25x1.5
M20x1.5
30
10.5
3.5
7.0
25
3500.32.20
3500.32.20
M32x1.5
M20x1.5
36
12.0
4.0
8.0
20
3500.32.25
3500.32.25
M32x1.5
M25x1.5
36
12.0
4.0
8.0
20
3500.40.25
3500.40.25
M40x1.5
M25x1.5
46
12.5
4.5
8.0
10
3500.40.32
3500.40.32
M40x1.5
M32x1.5
46
12.5
4.5
8.0
10
3500.50.32
3500.50.32
M50x1.5
M32x1.5
55
14.0
5.0
9.0
10
3500.50.40
3500.50.40
M50x1.5
M40x1.5
55
14.0
5.0
9.0
10
3500.63.40
3500.63.40
M63x1.5
M40x1.5
70
15.5
5.5
10.0
5
3500.63.50
3500.63.50
M63x1.5
M50x1.5
70
15.5
5.5
10.0
5
3500.75.50
3500.75.50
M75x1.5
M50x1.5
80
17.0
6.0
11.0
5
3500.75.63
3500.75.63
M75x1.5
M63x1.5
80
17.0
6.0
11.0
5
3500.17.07
3500.17.07
M16x1.5
Pg 7
20
10.0
3.0
7.0
50
3500.20.07
3500.20.07
M20x1.5
Pg 7
24
10.0
3.0
7.0
50
3500.20.09
3500.20.09
M20x1.5
Pg 9
24
10.0
3.0
7.0
50
3500.20.11
3500.20.11
M20x1.5
Pg 11
24
20.0
13.0
7.0
50
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表