目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
SDP63 to 160 - Safety Shock Absorber
ACE Shock Absorbers
Safety Shock Absorber
Powered by
CAD模型選擇
{ace_stossdaempfer/sicherheits_stossdaempfer/sdp_63_bis_160_asmtab.prj},{NB=SDP100-200EU-XXXXX_200},{ARTNR=SDP100-200},{HUB=200},{HUBST=200},{MF=-},{A=750},{B=506.5},{C=330},{W3=95000},{N=520000},{NMIN=3900},{NMAX=38000},{GEWICHT=53.0},{CTRL=22},{VERS=3},{PPATH=assemblies/sdp_63_bis_160_asmtpl.prj},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Stroke
[mm]
A
Max. Length
[mm]
B
Length
[mm]
C
Length
[mm]
W3
Energy capacity
[Nm/HUB]
N
Reacting force
[N]
NMIN
Return force min.
[N]
NMAX
Return force max.
[N]
GEWICHT
Weight
[kg]
SDP63-50EU-XXXXX
SDP63-50
50
280
193.5
145
9100
200000
1500
8000
11.0
SDP63-75EU-XXXXX
SDP63-75
75
360
248.5
170
13600
200000
1500
10000
12.5
SDP63-100EU-XXXXX
SDP63-100
100
425
288.5
195
18200
200000
1500
11000
12.5
SDP63-150EU-XXXXX
SDP63-150
150
560
373.5
245
27300
200000
1500
15000
17.0
SDP63-200EU-XXXXX
SDP63-200
200
700
463.5
295
36400
200000
1500
17000
19.0
SDP63-250EU-XXXXX
SDP63-250
250
840
553.5
346
43200
190000
1500
18000
21.0
SDP63-300EU-XXXXX
SDP63-300
300
980
643.5
395
49100
180000
1500
20000
24.0
SDP63-400EU-XXXXX
SDP63-400
400
1265
828.5
495
54500
150000
1500
20000
29.0
SDP63-500EU-XXXXX
SDP63-500
500
1555
1018.5
595
59100
130000
1500
20000
34.0
SDP63-600EU-XXXXX
SDP63-600
600
1840
1203.5
695
60000
110000
1500
20000
39.0
SDP80-50EU-XXXXX
SDP80-50
50
285
199.5
155
11800
260000
2500
16000
19.0
SDP80-100EU-XXXXX
SDP80-100
100
440
304.5
205
23600
260000
2500
16000
23.0
SDP80-150EU-XXXXX
SDP80-150
150
580
394.5
255
35500
260000
2500
20000
27.0
SDP80-200EU-XXXXX
SDP80-200
200
730
494.5
305
47300
260000
2500
20000
32.0
SDP80-250EU-XXXXX
SDP80-250
250
865
579.5
355
56800
250000
2500
25000
35.0
SDP80-300EU-XXXXX
SDP80-300
300
1010
674.5
405
65500
240000
2500
25000
39.0
SDP80-400EU-XXXXX
SDP80-400
400
1285
849.5
504
80000
220000
2500
30000
47.0
SDP80-500EU-XXXXX
SDP80-500
500
1575
1039.5
605
90900
200000
2500
30000
55.0
SDP80-600EU-XXXXX
SDP80-600
600
1865
1229.5
705
98200
180000
2500
30000
64.0
SDP80-800EU-XXXXX
SDP80-800
800
2450
1614.5
905
101800
140000
2500
30000
80.0
SDP100-100EU-XXXXX
SDP100-100
100
460
316.5
230
47000
520000
3900
38000
38.0
SDP100-200EU-XXXXX
SDP100-200
200
750
506.5
330
95000
520000
3900
38000
53.0
SDP100-250EU-XXXXX
SDP100-250
250
890
596.5
380
114000
520000
3900
40000
59.0
SDP100-300EU-XXXXX
SDP100-300
300
1035
691.5
430
131000
500000
3900
40000
66.0
SDP100-400EU-XXXXX
SDP100-400
400
1325
881.5
530
160000
480000
3900
40000
81.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表