DE Standard (DE500-DE899)
Accurate Inc.
Helical Extention Spring
Powered by
CAD模型選擇
{accurate/helical_extention_spring/de_standard_500_899_3d.prj},{NB=DE699 (86.78)3d},{ORDER=DE699},{L=86.78},{LF=56.6},{D=1.25},{OD=13.75},{P1=21.71},{L1=86.78},{P2=31.38},{L2=105.6},{K=0.500},{NT=24.5},{PI=6.610},{Q=3},{MAT=Piano Wire},{RID=G_2000},{STDRT=1.25},{DESCR=Creating of the Templates - DE Standard DE500-DE899},{PAST=A},{REST=M},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
LF
Free Length
[mm]
D
Wire Diameter
[mm]
OD
Outside Coil Diameter
[mm]
P1
Standard Load
[N]
L1
Length at Standard Load
[mm]
P2
Permissible Load
[N]
L2
Length at Permissible Load
[mm]
K
Spring Constant
[N/mm]
NT
Total Number of Coils
ⁿ/ₐ
PI
Initial Tension
[N]
Q
Quantity per a Bag
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DE500
DE500
44.4
0.50
6.80
2.91
103.16
4.85
152.5
0.039
62.5
0.608
10
Piano Wire
DE501
DE501
53.0
0.50
6.80
2.91
127.74
4.85
190.4
0.032
79.5
0.608
5
Piano Wire
DE502
DE502
18.5
0.50
6.80
2.91
28.37
4.85
36.4
0.233
10.5
0.608
10
Piano Wire
DE503
DE503
19.5
0.50
6.80
2.91
31.25
4.85
40.9
0.196
12.5
0.608
10
Piano Wire
DE504
DE504
21.0
0.50
6.80
2.91
35.57
4.85
47.6
0.158
15.5
0.608
10
Piano Wire
DE505
DE505
23.0
0.50
6.80
2.91
41.33
4.85
56.5
0.126
19.5
0.608
10
Piano Wire
DE506
DE506
25.5
0.50
6.80
2.91
48.53
4.85
67.7
0.100
24.5
0.608
10
Piano Wire
DE507
DE507
29.0
0.50
6.80
2.91
58.62
4.85
83.3
0.078
31.5
0.608
10
Piano Wire
DE508
DE508
33.0
0.50
6.80
2.91
70.14
4.85
101.1
0.062
39.5
0.608
10
Piano Wire
DE509
DE509
38.0
0.50
6.80
2.91
84.54
4.85
123.5
0.049
49.5
0.608
10
Piano Wire
DE510
DE510
50.1
0.50
5.50
3.67
92.39
5.98
129.7
0.059
79.5
1.059
10
Piano Wire
DE511
DE511
15.6
0.50
5.50
3.67
21.19
5.98
26.0
0.471
10.5
1.059
20
Piano Wire
DE512
DE512
16.6
0.50
5.50
3.67
23.25
5.98
29.0
0.392
12.5
1.059
20
Piano Wire
DE513
DE513
18.1
0.50
5.50
3.67
26.35
5.98
33.5
0.314
15.5
1.059
20
Piano Wire
DE514
DE514
20.1
0.50
5.50
3.67
30.47
5.98
39.5
0.255
19.5
1.059
20
Piano Wire
DE515
DE515
22.6
0.50
5.50
3.67
35.63
5.98
47.0
0.196
24.5
1.059
20
Piano Wire
DE516
DE516
26.1
0.50
5.50
3.67
42.86
5.98
57.6
0.157
31.5
1.059
10
Piano Wire
DE517
DE517
30.1
0.50
5.50
3.67
51.11
5.98
69.6
0.127
39.5
1.059
10
Piano Wire
DE518
DE518
35.1
0.50
5.50
3.67
61.43
5.98
84.6
0.098
49.5
1.059
10
Piano Wire
DE519
DE519
41.6
0.50
5.50
3.67
74.85
5.98
104.2
0.078
62.5
1.059
10
Piano Wire
DE520
DE520
48.0
0.63
8.63
4.53
106.55
7.35
152.6
0.061
49.5
0.962
5
Piano Wire
DE521
DE521
56.2
0.63
8.63
4.53
130.12
7.35
188.3
0.048
62.5
0.962
5
Piano Wire
DE522
DE522
66.9
0.63
8.63
4.53
160.93
7.35
235.0
0.038
79.5
0.962
5
Piano Wire
DE523
DE523
23.4
0.63
8.63
4.53
35.82
7.35
45.3
0.287
10.5
0.962
10
Piano Wire
DE524
DE524
24.7
0.63
8.63
4.53
39.48
7.35
50.8
0.241
12.5
0.962
10
Piano Wire
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shafts
Accurate Inc.
31.01.2022
E Standard
Accurate Inc.
31.01.2022
DE Standard (DE001-DE270)
Accurate Inc.
31.01.2022
P Standard
Accurate Inc.
31.01.2022
Post for Extension Spring
Accurate Inc.
31.01.2022
Suretorque
Accurate Inc.
31.01.2022
Torsion Springs
Accurate Inc.
31.01.2022
A-series (withaut a bracket)
Accurate Inc.
31.01.2022
Coned Disk Screw
Accurate Inc.
31.01.2022
C Standard
Accurate Inc.
31.01.2022
UM - Universal Mount
ACE Shock Absorbers
07.02.2024
MC150 to 600 - Miniature Shock Absorbers
ACE Shock Absorbers
07.02.2024
MB - Clamp Mount
ACE Shock Absorbers
07.02.2024
SP - Air Bleed Collar
ACE Shock Absorbers
07.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表