目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
20-2490, 20-2493, 25-2490, 25-2493, 30-2432, 30-2431, 40-2432, 40-2431, 45-2432, 45-2431, 20-2490-Black, 20-2493-Black, 25-2490-Black, 25-2493-Black, 30-2432-Black, 30-2431-Black, 40-2432-Black, 40-2431-Black, 45-2432-Black, 45-2431-Black - Single Mesh Retainers
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/20-2490.prj},{NB=25-2490},{SERIES=25 Series},{SIZE=32.00},{SIZE1=32,50},{MAT=6105-T5 Aluminum},{FIN=CA},{DESC=Mesh Retainer},{A=4.00},{B=13.30},{C=25.00},{D=23.50},{E=48.50},{L=6.00},{M=22.35},{P=9.40},{R=6.30},{S=9.30},{R1=4.00},{R2=4.00},{R3=1.90},{T=12.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
G Size
[mm]
H
[mm]
J
[mm]
K
K Size
[mm]
L
[mm]
M
[mm]
P
[mm]
R
R Dia.
[mm]
S
[mm]
W
Weight
[kg]
20-2490
20-2490
20 Series
6105-T5 Aluminum
Single Mesh Retainer
3.00
10.20
20.00
19.00
39.00
10.00
20.00
0.00
0.00
0.00
5.76
19.30
5.47
5.50
7.20
.006
25-2490
25-2490
25 Series
6105-T5 Aluminum
Mesh Retainer
4.00
13.30
25.00
23.50
48.50
16.00
32.00
0.00
0.00
0.00
6.00
22.35
9.40
6.30
9.30
.016
30-2432
30-2432
30 Series
6105-T5 Aluminum
Single Mesh Retainer
4.00
11.20
30.00
28.00
58.00
15.00
30.00
0.00
0.00
0.00
8.13
27.60
9.77
8.30
7.20
.018
40-2432
40-2432
40 Series
6105-T5 Aluminum
Mesh Retainer
6.00
21.95
40.00
37.00
77.00
20.00
40.00
0.00
0.00
0.00
9.00
37.70
13.30
8.30
15.95
.054
45-2432
45-2432
45 Series
6105-T5 Aluminum
Single Mesh Retainer
6.00
23.30
45.00
42.00
87.00
22.50
45.00
0.00
0.00
0.00
10.16
39.15
18.70
8.30
17.30
.069
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表